• Special Screws (Bolts)
  • High Specific Strength

SPS-C/Plastic Screw - Socket Head Cap Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-CPlastic Screw - Hex Socket Head Cap Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
15
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPS-M3-6-C M3 0.5 6 5.5 3 2.5 558 0.29 20 0.15 17.42 CAD Cart
SPS-M3-8-C M3 0.5 8 5.5 3 2.5 558 0.29 20 0.17 18.73 CAD Cart
SPS-M3-10-C M3 0.5 10 5.5 3 2.5 558 0.29 20 0.19 19.67 CAD Cart
SPS-M3-12-C M3 0.5 12 5.5 3 2.5 558 0.29 20 0.2 23.69 CAD Cart
SPS-M3-15-C M3 0.5 15 5.5 3 2.5 558 0.29 20 0.25 27.55 CAD Cart
SPS-M3-20-C M3 0.5 20 5.5 3 2.5 558 0.29 20 0.29 30.61 CAD Cart
SPS-M4-6-C M4 0.7 6 7 4 3 966 0.69 20 0.32 19.67 CAD Cart
SPS-M4-8-C M4 0.7 8 7 4 3 966 0.69 20 0.35 21.71 CAD Cart
SPS-M4-10-C M4 0.7 10 7 4 3 966 0.69 20 0.38 23.69 CAD Cart
SPS-M4-12-C M4 0.7 12 7 4 3 966 0.69 20 0.42 27.55 CAD Cart
SPS-M4-15-C M4 0.7 15 7 4 3 966 0.69 20 0.48 30.61 CAD Cart
SPS-M4-20-C M4 0.7 20 7 4 3 966 0.69 20 0.56 34.57 CAD Cart
SPS-M5-8-C M5 0.8 8 8.5 5 4 1548 1.23 10 0.52 17.31 CAD Cart
SPS-M5-10-C M5 0.8 10 8.5 5 4 1548 1.23 10 0.57 17.31 CAD Cart
SPS-M5-12-C M5 0.8 12 8.5 5 4 1548 1.23 10 0.63 19.01 CAD Cart
SPS-M5-15-C M5 0.8 15 8.5 5 4 1548 1.23 10 0.73 23.53 CAD Cart
SPS-M5-20-C M5 0.8 20 8.5 5 4 1548 1.23 10 0.85 27.72 CAD Cart
SPS-M5-25-C M5 0.8 25 8.5 5 4 1548 1.23 10 1 37.32 CAD Cart
SPS-M5-30-C M5 0.8 30 8.5 5 4 1548 1.23 10 1.2 45.74 CAD Cart
SPS-M6-10-C M6 1 10 10 6 5 2028 2.05 10 1 29.80 CAD Cart
SPS-M6-12-C M6 1 12 10 6 5 2028 2.05 10 1.1 37.32 CAD Cart
SPS-M6-15-C M6 1 15 10 6 5 2028 2.05 10 1.2 37.32 CAD Cart
SPS-M6-20-C M6 1 20 10 6 5 2028 2.05 10 1.4 45.74 CAD Cart
SPS-M6-25-C M6 1 25 10 6 5 2028 2.05 10 1.6 56.80 CAD Cart
SPS-M6-30-C M6 1 30 10 6 5 2028 2.05 10 1.8 70.95 CAD Cart
SPS-M6-40-C M6 1 40 10 6 5 2028 2.05 10 2.3 84.31 CAD Cart
SPS-M8-10-C M8 1.25 10 13 8 6 3701 5.48 5 2.2 30.82 CAD Cart
SPS-M8-12-C M8 1.25 12 13 8 6 3701 5.48 5 2.3 34.23 CAD Cart
SPS-M8-15-C M8 1.25 15 13 8 6 3701 5.48 5 2.6 35.19 CAD Cart
SPS-M8-20-C M8 1.25 20 13 8 6 3701 5.48 5 2.9 38.81 CAD Cart
SPS-M8-25-C M8 1.25 25 13 8 6 3701 5.48 5 3.2 45.74 CAD Cart
SPS-M8-30-C M8 1.25 30 13 8 6 3701 5.48 5 3.6 56.80 CAD Cart
SPS-M8-40-C M8 1.25 40 13 8 6 3701 5.48 5 4.4 70.95 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-C
Main body PPS(Polyphenylene Sulfide)/Bright Light Brown
Glass Fiber 40%
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices,
printed circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)