• Special Screws (Bolts)
  • High Specific Strength

SSC-SNS-EL/Socket Head Cap Captive Screws - Electroless Nickel Plating

  • High strength
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-SNS-M3-8-EL M3 0.5 8 4 5.5 3 2.5 2.2 0.75 4.29 CAD Cart
SSC-SNS-M3-10-EL M3 0.5 10 4 5.5 3 2.5 2.2 0.81 4.29 CAD Cart
SSC-SNS-M3-12-EL M3 0.5 12 4 5.5 3 2.5 2.2 0.87 4.29 CAD Cart
SSC-SNS-M3-16-EL M3 0.5 16 4 5.5 3 2.5 2.2 1.1 4.29 CAD Cart
SSC-SNS-M4-10-EL M4 0.7 10 5 7 4 3 3 1.7 4.29 CAD Cart
SSC-SNS-M4-12-EL M4 0.7 12 5 7 4 3 3 1.8 4.29 CAD Cart
SSC-SNS-M4-16-EL M4 0.7 16 5 7 4 3 3 2 4.29 CAD Cart
SSC-SNS-M4-20-EL M4 0.7 20 5 7 4 3 3 2.4 4.29 CAD Cart
SSC-SNS-M5-12-EL M5 0.8 12 6 8.5 5 4 3.9 2.8 4.47 CAD Cart
SSC-SNS-M5-16-EL M5 0.8 16 6 8.5 5 4 3.9 3.1 4.47 CAD Cart
SSC-SNS-M5-20-EL M5 0.8 20 6 8.5 5 4 3.9 3.4 4.47 CAD Cart
SSC-SNS-M5-25-EL M5 0.8 25 6 8.5 5 4 3.9 4 4.47 CAD Cart
SSC-SNS-M6-12-EL M6 1 12 8 10 6 5 4.5 4.5 5.00 CAD Cart
SSC-SNS-M6-16-EL M6 1 16 8 10 6 5 4.5 4.7 5.00 CAD Cart
SSC-SNS-M6-20-EL M6 1 20 8 10 6 5 4.5 4.8 5.00 CAD Cart
SSC-SNS-M6-25-EL M6 1 25 8 10 6 5 4.5 5.1 5.00 CAD Cart
SSC-SNS-M6-30-EL M6 1 30 8 10 6 5 4.5 5.3 5.00 CAD Cart
SSC-SNS-M8-16-EL M8 1.25 16 10 13 8 6 6.3 10 5.16 CAD Cart
SSC-SNS-M8-20-EL M8 1.25 20 10 13 8 6 6.3 10 5.16 CAD Cart
SSC-SNS-M8-25-EL M8 1.25 25 10 13 8 6 6.3 11 5.16 CAD Cart
SSC-SNS-M8-30-EL M8 1.25 30 10 13 8 6 6.3 12 5.68 CAD Cart
SSC-SNS-M8-35-EL M8 1.25 35 10 13 8 6 6.3 13 5.68 CAD Cart
SSC-SNS-M8-40-EL M8 1.25 40 10 13 8 6 6.3 14 6.70 CAD Cart
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
SSC-SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNS-EL thread part through it. Even when the screw is removed from the frame, SSC-SNS-EL does not fall out of the cover because the SSC-SNS-EL thread part catches on the cover screw hole.

SSC-SNS-ELSocket Head Cap Captive Screws - Electroless Nickel Plating


Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)