• Special Screws (Bolts)
  • High Strength

SPA-MC/Plastic Cross Recessed Micro Pan Head Machine Screws - RENY

  • High strength
  • Light Weight
  • Miniature
  • High Specific Strength

Dimension Drawing

SPA-MCPlastic Cross Recessed Micro Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
M1.4
M1.6
L
All
1.5
1.8
2
2.5
3
3.5
4
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPA-M1.2-1.5-MC M1.2 0.25 1.5 1.8 0.5 0 98 0.029 10 0.014 7.04 CAD Cart
SPA-M1.2-1.8-MC M1.2 0.25 1.8 1.8 0.5 0 98 0.029 10 0.015 7.04 CAD Cart
SPA-M1.2-2-MC M1.2 0.25 2 1.8 0.5 0 98 0.029 10 0.015 4.59 CAD Cart
SPA-M1.2-2.5-MC M1.2 0.25 2.5 1.8 0.5 0 98 0.029 10 0.016 4.59 CAD Cart
SPA-M1.2-3-MC M1.2 0.25 3 1.8 0.5 0 98 0.029 10 0.017 4.59 CAD Cart
SPA-M1.2-3.5-MC M1.2 0.25 3.5 1.8 0.5 0 98 0.029 10 0.017 7.04 CAD Cart
SPA-M1.2-4-MC M1.2 0.25 4 1.8 0.5 0 98 0.029 10 0.018 4.59 CAD Cart
SPA-M1.2-1.5-MC(100) M1.2 0.25 1.5 1.8 0.5 0 98 0.029 100 0.014 27.50 CAD Cart
SPA-M1.2-1.8-MC(100) M1.2 0.25 1.8 1.8 0.5 0 98 0.029 100 0.015 27.50 CAD Cart
SPA-M1.2-2-MC(100) M1.2 0.25 2 1.8 0.5 0 98 0.029 100 0.015 27.50 CAD Cart
SPA-M1.2-2.5-MC(100) M1.2 0.25 2.5 1.8 0.5 0 98 0.029 100 0.016 27.50 CAD Cart
SPA-M1.2-3-MC(100) M1.2 0.25 3 1.8 0.5 0 98 0.029 100 0.017 27.50 CAD Cart
SPA-M1.2-3.5-MC(100) M1.2 0.25 3.5 1.8 0.5 0 98 0.029 100 0.017 27.50 CAD Cart
SPA-M1.2-4-MC(100) M1.2 0.25 4 1.8 0.5 0 98 0.029 100 0.018 27.50 CAD Cart
SPA-M1.4-2-MC M1.4 0.3 2 2 0.5 0 79 0.027 10 0.016 4.59 CAD Cart
SPA-M1.4-2.5-MC M1.4 0.3 2.5 2 0.5 0 79 0.027 10 0.017 4.59 CAD Cart
SPA-M1.4-3-MC M1.4 0.3 3 2 0.5 0 79 0.027 10 0.018 4.59 CAD Cart
SPA-M1.4-3.5-MC M1.4 0.3 3.5 2 0.5 0 79 0.027 10 0.018 7.04 CAD Cart
SPA-M1.4-4-MC M1.4 0.3 4 2 0.5 0 79 0.027 10 0.019 4.59 CAD Cart
SPA-M1.4-6-MC M1.4 0.3 6 2 0.5 0 79 0.027 10 0.022 7.04 CAD Cart
SPA-M1.4-2-MC(100) M1.4 0.3 2 2 0.5 0 79 0.027 100 0.016 27.50 CAD Cart
SPA-M1.4-2.5-MC(100) M1.4 0.3 2.5 2 0.5 0 79 0.027 100 0.017 27.50 CAD Cart
SPA-M1.4-3-MC(100) M1.4 0.3 3 2 0.5 0 79 0.027 100 0.018 27.50 CAD Cart
SPA-M1.4-3.5-MC(100) M1.4 0.3 3.5 2 0.5 0 79 0.027 100 0.018 27.50 CAD Cart
SPA-M1.4-4-MC(100) M1.4 0.3 4 2 0.5 0 79 0.027 100 0.019 27.50 CAD Cart
SPA-M1.4-6-MC(100) M1.4 0.3 6 2 0.5 0 79 0.027 100 0.022 27.50 CAD Cart
SPA-M1.6-2.5-MC M1.6 0.35 2.5 2.3 0.5 0 103 0.035 10 0.019 4.59 CAD Cart
SPA-M1.6-3-MC M1.6 0.35 3 2.3 0.5 0 103 0.035 10 0.02 4.59 CAD Cart
SPA-M1.6-3.5-MC M1.6 0.35 3.5 2.3 0.5 0 103 0.035 10 0.021 7.04 CAD Cart
SPA-M1.6-4-MC M1.6 0.35 4 2.3 0.5 0 103 0.035 10 0.022 4.59 CAD Cart
SPA-M1.6-6-MC M1.6 0.35 6 2.3 0.5 0 103 0.035 10 0.026 4.89 CAD Cart
SPA-M1.6-2.5-MC(100) M1.6 0.35 2.5 2.3 0.5 0 103 0.035 100 0.019 27.50 CAD Cart
SPA-M1.6-3-MC(100) M1.6 0.35 3 2.3 0.5 0 103 0.035 100 0.02 27.50 CAD Cart
SPA-M1.6-3.5-MC(100) M1.6 0.35 3.5 2.3 0.5 0 103 0.035 100 0.021 27.50 CAD Cart
SPA-M1.6-4-MC(100) M1.6 0.35 4 2.3 0.5 0 103 0.035 100 0.022 27.50 CAD Cart
SPA-M1.6-6-MC(100) M1.6 0.35 6 2.3 0.5 0 103 0.035 100 0.026 27.50 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-MC
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM miniature screws for precision instruments.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see High Strength

Click here to see Special Screws (Bolts)