Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | H | H1 | h | W | A | t | P | R | C | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PHL-M5-A | M5 | 0.8 | 20 | 10.5 | 5.5 | 4.8 | 23 | 6.5 | 0.5 | 17 | 6 | 3.4 | 21 | 30.06 | CAD | Cart |
| PHL-M6-A | M6 | 1 | 20 | 10.5 | 5.5 | 4.8 | 23 | 6.5 | 0.5 | 17 | 6 | 3.4 | 20 | 30.06 | CAD | Cart |
| PHL-M8-A | M8 | 1.25 | 26 | 15.5 | 8 | 6 | 34 | 11 | 1 | 25 | 8 | 4.5 | 54 | 41.35 | CAD | Cart |
| PHL-M10-A | M10 | 1.5 | 26 | 15.5 | 8 | 6 | 34 | 11 | 1 | 25 | 8 | 4.5 | 52 | 41.35 | CAD | Cart |
| PHL-M12-A | M12 | 1.75 | 35 | 21 | 11 | 7 | 47 | 13.5 | 1 | 34 | 11 | 6.6 | 135 | 54.20 | CAD | Cart |
| PHL-M16-A | M16 | 2 | 35 | 21 | 11 | 7 | 47 | 13.5 | 1 | 34 | 11 | 6.6 | 130 | 54.20 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PHL | |
|---|---|
| Main body | Equivalent to SUS303 |
Characteristics
- Holder for mounting plunger.