Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFS-M4-6-SD | M4 | 0.7 | 6 | 6 | 1.4 | 2 | 20 | 0.73 | 8.74 | CAD | Cart |
| SNFS-M4-8-SD | M4 | 0.7 | 8 | 6 | 1.4 | 2 | 20 | 0.89 | 8.74 | CAD | Cart |
| SNFS-M4-10-SD | M4 | 0.7 | 10 | 6 | 1.4 | 2 | 20 | 1 | 8.74 | CAD | Cart |
| SNFS-M4-12-SD | M4 | 0.7 | 12 | 6 | 1.4 | 2 | 20 | 1.2 | 8.74 | CAD | Cart |
| SNFS-M4-16-SD | M4 | 0.7 | 16 | 6 | 1.4 | 2 | 20 | 1.5 | 8.74 | CAD | Cart |
| SNFS-M5-8-SD | M5 | 0.8 | 8 | 8 | 1.9 | 2 | 20 | 1.7 | 9.09 | CAD | Cart |
| SNFS-M5-10-SD | M5 | 0.8 | 10 | 8 | 1.9 | 2 | 20 | 2 | 9.09 | CAD | Cart |
| SNFS-M5-12-SD | M5 | 0.8 | 12 | 8 | 1.9 | 2 | 20 | 2.2 | 9.09 | CAD | Cart |
| SNFS-M5-16-SD | M5 | 0.8 | 16 | 8 | 1.9 | 2 | 20 | 2.7 | 9.09 | CAD | Cart |
| SNFS-M5-20-SD | M5 | 0.8 | 20 | 8 | 1.9 | 2 | 20 | 3.1 | 9.98 | CAD | Cart |
| SNFS-M6-10-SD | M6 | 1 | 10 | 10 | 2.4 | 3 | 20 | 3.2 | 9.98 | CAD | Cart |
| SNFS-M6-12-SD | M6 | 1 | 12 | 10 | 2.4 | 3 | 20 | 3.5 | 10.37 | CAD | Cart |
| SNFS-M6-16-SD | M6 | 1 | 16 | 10 | 2.4 | 3 | 20 | 4.2 | 10.37 | CAD | Cart |
| SNFS-M6-20-SD | M6 | 1 | 20 | 10 | 2.4 | 3 | 20 | 4.9 | 10.69 | CAD | Cart |
| SNFS-M6-25-SD | M6 | 1 | 25 | 10 | 2.4 | 3 | 20 | 5.8 | 10.69 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFS-SD | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross Recessed flat head machine screws with small head diameters. This makes it possible to reduce the spot facing diameters compared to standard flat head machine screws.
- Since the head height is lower than that of standard flat head screws. Suitable for connecting thin plates.