• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SRSHS/Tamper Resistant Cap Screws with Ultra Low Profile

  • Tamper Resistance
  • Decoration

Dimension Drawing

SRSHSTamper Resistant Cap Screws with Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
L
All
4
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Applicable Screwdriver Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRSHS-M2-4 M2 0.4 4 3 0.6 SRSHB-0 SRD-6.35 10 0.089 15.15 CAD Cart
SRSHS-M2-5 M2 0.4 5 3 0.6 SRSHB-0 SRD-6.35 10 0.11 15.15 CAD Cart
SRSHS-M2-6 M2 0.4 6 3 0.6 SRSHB-0 SRD-6.35 10 0.12 15.15 CAD Cart
SRSHS-M2-8 M2 0.4 8 3 0.6 SRSHB-0 SRD-6.35 10 0.16 15.15 CAD Cart
SRSHS-M2.5-4 M2.5 0.45 4 3.8 0.8 SRSHB-1 SRD-6.35 10 0.15 15.15 CAD Cart
SRSHS-M2.5-5 M2.5 0.45 5 3.8 0.8 SRSHB-1 SRD-6.35 10 0.18 15.15 CAD Cart
SRSHS-M2.5-6 M2.5 0.45 6 3.8 0.8 SRSHB-1 SRD-6.35 10 0.21 15.15 CAD Cart
SRSHS-M2.5-8 M2.5 0.45 8 3.8 0.8 SRSHB-1 SRD-6.35 10 0.28 15.15 CAD Cart
SRSHS-M3-6 M3 0.5 6 6 1.3 SRSHB-2 SRD-6.35 20 0.44 12.01 CAD Cart
SRSHS-M3-8 M3 0.5 8 6 1.3 SRSHB-2 SRD-6.35 20 0.53 12.01 CAD Cart
SRSHS-M3-10 M3 0.5 10 6 1.3 SRSHB-2 SRD-6.35 20 0.61 12.42 CAD Cart
SRSHS-M3-12 M3 0.5 12 6 1.3 SRSHB-2 SRD-6.35 20 0.69 12.42 CAD Cart
SRSHS-M4-8 M4 0.7 8 8 1.5 SRSHB-3 SRD-6.35 20 1 12.79 CAD Cart
SRSHS-M4-10 M4 0.7 10 8 1.5 SRSHB-3 SRD-6.35 20 1.2 12.79 CAD Cart
SRSHS-M4-12 M4 0.7 12 8 1.5 SRSHB-3 SRD-6.35 20 1.3 13.03 CAD Cart
SRSHS-M4-16 M4 0.7 16 8 1.5 SRSHB-3 SRD-6.35 20 1.6 13.40 CAD Cart
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
SRSHS
Main unit SUSXM7

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures

Characteristics

  • Tamper resistant screws with head height of 1.5mm or less.
  • This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, making them excellent for theft prevention.
  • After mounting these do not protrude by much, so they do not affect the appearance.
  • Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRSHB applicable bits are available.
SRSHB

SRSHSTamper Resistant Cap Screws with Ultra Low Profile

Dedicated magnetic screwdrivers SRD are available.
SRD

SRSHSTamper Resistant Cap Screws with Ultra Low Profile


Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)