Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSC-SLHL-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 2 | 2 | 2.2 | 0.62 | 4.85 | CAD | Cart |
| SSC-SLHL-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 2 | 2 | 2.2 | 0.7 | 4.85 | CAD | Cart |
| SSC-SLHL-M4-10 | M4 | 0.7 | 10 | 5 | 7 | 2.8 | 2.5 | 3 | 1.4 | 5.00 | CAD | Cart |
| SSC-SLHL-M4-12 | M4 | 0.7 | 12 | 5 | 7 | 2.8 | 2.5 | 3 | 1.6 | 5.00 | CAD | Cart |
| SSC-SLHL-M5-12 | M5 | 0.8 | 12 | 6 | 8.5 | 3.5 | 3 | 3.9 | 2.3 | 5.31 | CAD | Cart |
| SSC-SLHL-M5-16 | M5 | 0.8 | 16 | 6 | 8.5 | 3.5 | 3 | 3.9 | 2.8 | 5.31 | CAD | Cart |
| SSC-SLHL-M6-12 | M6 | 1 | 12 | 8 | 10 | 4 | 4 | 4.5 | 3.8 | 6.25 | CAD | Cart |
| SSC-SLHL-M6-16 | M6 | 1 | 16 | 8 | 10 | 4 | 4 | 4.5 | 4.5 | 6.25 | CAD | Cart |
| SSC-SLHL-M6-20 | M6 | 1 | 20 | 8 | 10 | 4 | 4 | 4.5 | 5.3 | 6.25 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Related Services
Material/Finish
| SSC-SLHL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4 - 70 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- SUS316L hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
- SSC-SLHL has the following treatment in order to distinguish it from SSCLS.

Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Installation Example
Make a screw hole in the cover, and then pass the SSC-SLHL thread part through it. Even when the screw is removed from the frame, SSC-SLHL does not fall out of the cover because the SSC-SLHL thread part catches on the cover screw hole.