• Special Screws (Bolts)
  • Chemical Resistance

SPP-H/Plastic Screw - Hex Head Screws - PP

  • Chemical-proof

Dimension Drawing

SPP-HPlastic Screw - Hex Head Screws - PP寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
10
12
15
20
25
30
40
35
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPP-M4-10-H M4 0.7 10 7 2.8 276 0.22 20 0.2 15.72 CAD Cart
SPP-M4-12-H M4 0.7 12 7 2.8 276 0.22 20 0.22 18.73 CAD Cart
SPP-M4-15-H M4 0.7 15 7 2.8 276 0.22 20 0.25 19.67 CAD Cart
SPP-M4-20-H M4 0.7 20 7 2.8 276 0.22 20 0.29 21.71 CAD Cart
SPP-M4-25-H M4 0.7 25 7 2.8 276 0.22 20 0.34 23.69 CAD Cart
SPP-M5-10-H M5 0.8 10 8 3.5 437 0.39 20 0.32 17.42 CAD Cart
SPP-M5-12-H M5 0.8 12 8 3.5 437 0.39 20 0.35 19.67 CAD Cart
SPP-M5-15-H M5 0.8 15 8 3.5 437 0.39 20 0.41 21.71 CAD Cart
SPP-M5-20-H M5 0.8 20 8 3.5 437 0.39 20 0.47 23.69 CAD Cart
SPP-M5-25-H M5 0.8 25 8 3.5 437 0.39 20 0.54 26.34 CAD Cart
SPP-M5-30-H M5 0.8 30 8 3.5 437 0.39 20 0.62 29.80 CAD Cart
SPP-M6-10-H M6 1 10 10 4 634 0.69 10 0.52 9.09 CAD Cart
SPP-M6-12-H M6 1 12 10 4 634 0.69 10 0.57 11.99 CAD Cart
SPP-M6-15-H M6 1 15 10 4 634 0.69 10 0.65 11.99 CAD Cart
SPP-M6-20-H M6 1 20 10 4 634 0.69 10 0.73 13.40 CAD Cart
SPP-M6-25-H M6 1 25 10 4 634 0.69 10 0.84 14.93 CAD Cart
SPP-M6-30-H M6 1 30 10 4 634 0.69 10 0.94 17.88 CAD Cart
SPP-M8-10-H M8 1.25 10 13 5.5 1143 1.58 10 1.1 11.99 CAD Cart
SPP-M8-12-H M8 1.25 12 13 5.5 1143 1.58 10 1.2 11.99 CAD Cart
SPP-M8-15-H M8 1.25 15 13 5.5 1143 1.58 10 1.3 13.40 CAD Cart
SPP-M8-20-H M8 1.25 20 13 5.5 1143 1.58 10 1.5 14.93 CAD Cart
SPP-M8-25-H M8 1.25 25 13 5.5 1143 1.58 10 1.7 17.88 CAD Cart
SPP-M8-30-H M8 1.25 30 13 5.5 1143 1.58 10 1.9 23.53 CAD Cart
SPP-M8-40-H M8 1.25 40 13 5.5 1143 1.58 10 2.2 32.74 CAD Cart
SPP-M10-20-H M10 1.5 20 17 7 1705 3.32 10 2.8 23.53 CAD Cart
SPP-M10-25-H M10 1.5 25 17 7 1705 3.32 10 3.1 26.45 CAD Cart
SPP-M10-30-H M10 1.5 30 17 7 1705 3.32 10 3.4 29.80 CAD Cart
SPP-M10-40-H M10 1.5 40 17 7 1705 3.32 10 4 35.19 CAD Cart
SPP-M12-20-H M12 1.75 20 19 8 2497 5.36 10 4 37.32 CAD Cart
SPP-M12-25-H M12 1.75 25 19 8 2497 5.36 10 4.5 40.65 CAD Cart
SPP-M12-30-H M12 1.75 30 19 8 2497 5.36 10 4.9 43.72 CAD Cart
SPP-M12-35-H M12 1.75 35 19 8 2497 5.36 10 5.4 46.84 CAD Cart
SPP-M12-40-H M12 1.75 40 19 8 2497 5.36 10 5.9 50.26 CAD Cart
SPP-M12-70-H M12 1.75 70 19 8 2497 5.36 10 9 63.55 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPP-H
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PP screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPP-N Plastic Hexagon Nut(PP)is available.
SPP-NSPP-W

SPP-HPlastic Screw - Hex Head Screws - PP


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)