• Special Screws (Bolts)
  • Chemical Resistance

SSC-SNHL/Hex Head Captive Screws - 316L Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNHLHex Head Captive Screws - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm B L1 dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-SNHL-M3-8 M3 0.5 8 4 5.5 2 2.2 0.8 4.21 CAD Cart
SSC-SNHL-M3-10 M3 0.5 10 4 5.5 2 2.2 0.85 4.21 CAD Cart
SSC-SNHL-M3-12 M3 0.5 12 4 5.5 2 2.2 0.94 4.21 CAD Cart
SSC-SNHL-M3-16 M3 0.5 16 4 5.5 2 2.2 1.1 4.21 CAD Cart
SSC-SNHL-M4-10 M4 0.7 10 5 7 2.8 3 1.7 4.21 CAD Cart
SSC-SNHL-M4-12 M4 0.7 12 5 7 2.8 3 1.9 4.21 CAD Cart
SSC-SNHL-M4-16 M4 0.7 16 5 7 2.8 3 2.2 4.21 CAD Cart
SSC-SNHL-M4-20 M4 0.7 20 5 7 2.8 3 2.5 4.21 CAD Cart
SSC-SNHL-M5-12 M5 0.8 12 6 8 3.5 3.9 3 4.69 CAD Cart
SSC-SNHL-M5-16 M5 0.8 16 6 8 3.5 3.9 3.5 4.69 CAD Cart
SSC-SNHL-M5-20 M5 0.8 20 6 8 3.5 3.9 4 4.69 CAD Cart
SSC-SNHL-M5-25 M5 0.8 25 6 8 3.5 3.9 4.7 4.69 CAD Cart
SSC-SNHL-M6-12 M6 1 12 8 10 4 4.5 4.9 5.00 CAD Cart
SSC-SNHL-M6-16 M6 1 16 8 10 4 4.5 5.6 5.00 CAD Cart
SSC-SNHL-M6-20 M6 1 20 8 10 4 4.5 6.3 5.00 CAD Cart
SSC-SNHL-M6-25 M6 1 25 8 10 4 4.5 7.2 5.00 CAD Cart
SSC-SNHL-M6-30 M6 1 30 8 10 4 4.5 8.1 5.31 CAD Cart
SSC-SNHL-M8-16 M8 1.25 16 10 13 5.5 6.3 11 6.09 CAD Cart
SSC-SNHL-M8-20 M8 1.25 20 10 13 5.5 6.3 13 6.09 CAD Cart
SSC-SNHL-M8-25 M8 1.25 25 10 13 5.5 6.3 15 6.40 CAD Cart
SSC-SNHL-M8-30 M8 1.25 30 10 13 5.5 6.3 16 6.71 CAD Cart
SSC-SNHL-M8-35 M8 1.25 35 10 13 5.5 6.3 18 6.71 CAD Cart
SSC-SNHL-M8-40 M8 1.25 40 10 13 5.5 6.3 20 6.71 CAD Cart
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
SSC-SNHL
Main Body SUS316L
Strength Class A4-50

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNHL thread part through it. Even when the screw is removed from the frame, SSC-SNHL does not fall out of the cover because the SSC-SNHL thread part catches on the cover screw hole.

SSC-SNHLHex Head Captive Screws - 316L Stainless Steel


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)