• Special Screws (Bolts)
  • Micro / Miniature Screws

SHNS/Hexagon Nut (For Miniature Screws)

  • Miniature

Dimension Drawing

SHNSHexagon Nut (For Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
M2.6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SHNS-M1 M1 0.25 2.5 0.8 10 0.03 50.63 CAD Cart
SHNS-M1.4 M1.4 0.3 3 1.2 10 0.06 26.44 CAD Cart
SHNS-M1.6 M1.6 0.35 3.2 1.3 20 0.08 14.00 CAD Cart
SHNS-M2 M2 0.4 4 1.6 20 0.14 7.98 CAD Cart
SHNS-M2.5 M2.5 0.45 5 2 20 0.28 7.98 CAD Cart
SHNS-M2.6 M2.6 0.45 5 2 20 0.28 7.98 CAD Cart
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
M1 M1.4-M2.6
Main body SUS303 Equivalent to SUS304

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Dedicated hexagon nut for miniature screws
  • Available size includes M1 to M2.6.
  • Conforms to DIN 934.

Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)