Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | a | t | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNTS-M1-3-FP | M1 | 0.25 | 3 | 0.35 | 0.35 | - | 0.003 | 10 | 0.012 | 35.19 | CAD | Cart |
| SNTS-M1-4-FP | M1 | 0.25 | 4 | 0.35 | 0.35 | - | 0.003 | 10 | 0.016 | 35.19 | CAD | Cart |
| SNTS-M1-5-FP | M1 | 0.25 | 5 | 0.35 | 0.35 | - | 0.003 | 10 | 0.019 | 35.19 | CAD | Cart |
| SNTS-M1-6-FP | M1 | 0.25 | 6 | 0.35 | 0.35 | - | 0.003 | 10 | 0.023 | 35.19 | CAD | Cart |
| SNTS-M1.4-3-FP | M1.4 | 0.3 | 3 | 0.4 | 0.45 | - | 0.02 | 10 | 0.022 | 31.59 | CAD | Cart |
| SNTS-M1.4-4-FP | M1.4 | 0.3 | 4 | 0.4 | 0.45 | - | 0.02 | 10 | 0.031 | 31.59 | CAD | Cart |
| SNTS-M1.4-5-FP | M1.4 | 0.3 | 5 | 0.4 | 0.45 | - | 0.02 | 10 | 0.04 | 31.59 | CAD | Cart |
| SNTS-M1.4-6-FP | M1.4 | 0.3 | 6 | 0.4 | 0.45 | - | 0.02 | 10 | 0.049 | 31.59 | CAD | Cart |
| SNTS-M1.6-3-FP | M1.6 | 0.35 | 3 | 0.4 | 0.5 | - | 0.03 | 10 | 0.029 | 31.59 | CAD | Cart |
| SNTS-M1.6-4-FP | M1.6 | 0.35 | 4 | 0.4 | 0.5 | - | 0.03 | 10 | 0.04 | 31.59 | CAD | Cart |
| SNTS-M1.6-5-FP | M1.6 | 0.35 | 5 | 0.4 | 0.5 | - | 0.03 | 10 | 0.051 | 31.59 | CAD | Cart |
| SNTS-M1.6-6-FP | M1.6 | 0.35 | 6 | 0.4 | 0.5 | - | 0.03 | 10 | 0.062 | 31.59 | CAD | Cart |
| SNTS-M2-3-FP | M2 | 0.4 | 3 | - | - | 0.9 | 0.2 | 10 | 0.041 | 10.16 | CAD | Cart |
| SNTS-M2-4-FP | M2 | 0.4 | 4 | - | - | 0.9 | 0.2 | 10 | 0.058 | 10.16 | CAD | Cart |
| SNTS-M2-5-FP | M2 | 0.4 | 5 | - | - | 0.9 | 0.2 | 10 | 0.075 | 10.16 | CAD | Cart |
| SNTS-M2-6-FP | M2 | 0.4 | 6 | - | - | 0.9 | 0.2 | 10 | 0.092 | 10.16 | CAD | Cart |
| SNTS-M2.5-4-FP | M2.5 | 0.45 | 4 | - | - | 1.3 | 0.4 | 10 | 0.081 | 10.16 | CAD | Cart |
| SNTS-M2.5-5-FP | M2.5 | 0.45 | 5 | - | - | 1.3 | 0.4 | 10 | 0.055 | 10.16 | CAD | Cart |
| SNTS-M2.5-6-FP | M2.5 | 0.45 | 6 | - | - | 1.3 | 0.4 | 10 | 0.13 | 10.16 | CAD | Cart |
| SNTS-M2.6-4-FP | M2.6 | 0.45 | 4 | - | - | 1.3 | 0.4 | 10 | 0.094 | 10.16 | CAD | Cart |
| SNTS-M2.6-5-FP | M2.6 | 0.45 | 5 | - | - | 1.3 | 0.4 | 10 | 0.13 | 10.16 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| M1-M1.6 | M2-M2.6 | |
|---|---|---|
| Main Body | Stainless Steel | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Set screws with flat point.
Usage Example
To locate and fix miniature linear guideway rails and tables.