Specs/CAD
Unit : mm
| Part Number | Nominal of B Width Across Flats | L1 | L2 | Inch Screw Size SNS |
Inch Screw Size SNSS |
Inch Screw Size SNTS |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|
| SKH-0.89 | 0.9 | 33 | 11 | - | SNSS-M1 | SNTS-M2-FP | 0.21 | 3.74 | CAD | Cart |
| SKH-1.27 | 1.3 | 41 | 13 | - | SNSS-M1.4 | SNTS-M2.5-FP・SNTS-M2.6-FP | 0.6 | 3.74 | CAD | Cart |
| SKH-1.5 | 1.5 | 46.5 | 15.5 | SNS-M1.6・SNS-M2 | SNSS-M1.6・SNSS-M2 | - | 0.9 | 2.75 | CAD | Cart |
| SKH-2 | 2 | 52 | 18 | SNS-M2.5 | SNSS-M2.5 | - | 1.8 | 2.75 | CAD | Cart |
| SKH-2.5 | 2.5 | 58.5 | 20.5 | - | - | - | 3.1 | 3.04 | CAD | Cart |
| SKH-3 | 3 | 66 | 23 | - | - | - | 5.1 | 3.04 | CAD | Cart |
Material/Finish
| SKH | |
|---|---|
| Main body | Alloy steel Ferrosoferric Oxide Film (Black) |