Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSP-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 1310 | 0.22 | 21.10 | CAD | Cart |
| SNSP-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 1310 | 0.23 | 21.10 | CAD | Cart |
| SNSP-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 1310 | 0.25 | 21.84 | CAD | Cart |
| SNSP-M2-8 | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | 1310 | 0.29 | 22.09 | CAD | Cart |
| SNSP-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 2150 | 0.39 | 20.57 | CAD | Cart |
| SNSP-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 2150 | 0.43 | 21.10 | CAD | Cart |
| SNSP-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 2150 | 0.47 | 21.10 | CAD | Cart |
| SNSP-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 2150 | 0.54 | 21.84 | CAD | Cart |
| SNSP-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 2.5 | 2 | 2150 | 0.61 | 21.84 | CAD | Cart |
| SNSP-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2960 | 0.81 | 20.62 | CAD | Cart |
| SNSP-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2960 | 0.91 | 20.62 | CAD | Cart |
| SNSP-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2960 | 1 | 20.62 | CAD | Cart |
| SNSP-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2960 | 1.1 | 21.37 | CAD | Cart |
| SNSP-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2960 | 1.3 | 22.66 | CAD | Cart |
| SNSP-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2960 | 1.6 | 23.56 | CAD | Cart |
| SNSP-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 5180 | 1.9 | 20.07 | CAD | Cart |
| SNSP-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 5180 | 2.1 | 20.62 | CAD | Cart |
| SNSP-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 5180 | 2.2 | 20.62 | CAD | Cart |
| SNSP-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 5180 | 2.6 | 21.37 | CAD | Cart |
| SNSP-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 5180 | 3 | 23.72 | CAD | Cart |
| SNSP-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 5180 | 3.6 | 25.24 | CAD | Cart |
| SNSP-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 8370 | 3.1 | 21.37 | CAD | Cart |
| SNSP-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 8370 | 3.4 | 21.37 | CAD | Cart |
| SNSP-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 8370 | 3.9 | 21.88 | CAD | Cart |
| SNSP-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 8370 | 4.6 | 23.18 | CAD | Cart |
| SNSP-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 8370 | 5.4 | 25.37 | CAD | Cart |
| SNSP-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 11800 | 5.8 | 20.98 | CAD | Cart |
| SNSP-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 11800 | 6.6 | 22.81 | CAD | Cart |
| SNSP-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 11800 | 7.4 | 23.72 | CAD | Cart |
| SNSP-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11800 | 8.7 | 25.37 | CAD | Cart |
| SNSP-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 11800 | 9.5 | 27.53 | CAD | Cart |
| SNSP-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 21500 | 14 | 29.07 | CAD | Cart |
| SNSP-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 21500 | 15 | 29.07 | CAD | Cart |
| SNSP-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 21500 | 17 | 29.25 | CAD | Cart |
| SNSP-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 21500 | 19 | 31.35 | CAD | Cart |
| SNSP-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 21500 | 22 | 34.07 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSP | |
|---|---|
| Main Body | C5191(Phosphor Bronze) |
Application
FPD production equipment, semiconductor devices,and electrical and electronic equipment
Characteristics
- Non-magnetic.
- Excellent resistance to fatigue, corrosion, and abrasion.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| Phosphor Bronze (C5191) |
SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 590 or Higher | 520 or Higher |
| Elongation (%) | 8 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Phosphor Bronze (C5191) |
SUS304 | |
|---|---|---|
| Specific Gravity | 8.83 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 105 | 193 |
| Electric Resistance (μΩ・m) | 0.13 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 67 | 17 |
| Linear Expansion Coefficient (K-1) | 18×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.
Magnetic Flux Density
| Phosphor Bronze | SUSXM7 (Equivalent to SUS304) |
|
|---|---|---|
| Magnetic Flux Density (T) | 0 | 5×10-5 |