• Special Screws (Bolts)
  • Micro / Miniature Screws

SNZCXS/Hexalobular Socket Extra Low Profile Miniature Screw

  • Space
  • Miniature
  • Tightening Hole Damage Prevention

Dimension Drawing

SNZCXSHexalobular Socket Extra Low Profile Miniature Screw

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t min. Hexalobular
Socket No.
Max.
Torque
(N・m)
Qty
per Pack
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZCXS-M1.4-2 M1.4 0.3 2 2 0.5 0.25 3 0.07 50 0.024 10.80 CAD Cart
SNZCXS-M1.4-3 M1.4 0.3 3 2 0.5 0.25 3 0.07 50 0.032 10.18 CAD Cart
SNZCXS-M1.4-4 M1.4 0.3 4 2 0.5 0.25 3 0.07 50 0.04 10.18 CAD Cart
SNZCXS-M1.4-5 M1.4 0.3 5 2 0.5 0.25 3 0.07 50 0.048 10.18 CAD Cart
SNZCXS-M1.4-6 M1.4 0.3 6 2 0.5 0.25 3 0.07 50 0.057 10.80 CAD Cart
SNZCXS-M1.4-8 M1.4 0.3 8 2 0.5 0.25 3 0.07 50 0.073 10.80 CAD Cart
SNZCXS-M1.4-10 M1.4 0.3 10 2 0.5 0.25 3 0.07 50 0.09 10.80 CAD Cart
SNZCXS-M1.6-2 M1.6 0.35 2 2.4 0.5 0.3 4 0.1 50 0.04 12.08 CAD Cart
SNZCXS-M1.6-3 M1.6 0.35 3 2.4 0.5 0.3 4 0.1 50 0.05 10.18 CAD Cart
SNZCXS-M1.6-4 M1.6 0.35 4 2.4 0.5 0.3 4 0.1 50 0.06 10.18 CAD Cart
SNZCXS-M1.6-5 M1.6 0.35 5 2.4 0.5 0.3 4 0.1 50 0.07 10.18 CAD Cart
SNZCXS-M1.6-6 M1.6 0.35 6 2.4 0.5 0.3 4 0.1 50 0.078 10.18 CAD Cart
SNZCXS-M1.6-8 M1.6 0.35 8 2.4 0.5 0.3 4 0.1 50 0.097 10.80 CAD Cart
SNZCXS-M1.6-10 M1.6 0.35 10 2.4 0.5 0.3 4 0.1 50 0.12 11.46 CAD Cart
SNZCXS-M2-2 M2 0.4 2 3 0.6 0.35 5 0.22 50 0.062 10.80 CAD Cart
SNZCXS-M2-3 M2 0.4 3 3 0.6 0.35 5 0.22 50 0.079 8.29 CAD Cart
SNZCXS-M2-4 M2 0.4 4 3 0.6 0.35 5 0.22 50 0.096 8.29 CAD Cart
SNZCXS-M2-5 M2 0.4 5 3 0.6 0.35 5 0.22 50 0.12 8.29 CAD Cart
SNZCXS-M2-6 M2 0.4 6 3 0.6 0.35 5 0.22 50 0.13 8.29 CAD Cart
SNZCXS-M2-8 M2 0.4 8 3 0.6 0.35 5 0.22 50 0.17 9.52 CAD Cart
SNZCXS-M2-10 M2 0.4 10 3 0.6 0.35 5 0.22 50 0.2 10.80 CAD Cart
SNZCXS-M2.5-3 M2.5 0.45 3 4 0.8 0.55 6 0.46 50 0.12 10.80 CAD Cart
SNZCXS-M2.5-4 M2.5 0.45 4 4 0.8 0.55 6 0.46 50 0.14 9.52 CAD Cart
SNZCXS-M2.5-5 M2.5 0.45 5 4 0.8 0.55 6 0.46 50 0.17 9.52 CAD Cart
SNZCXS-M2.5-6 M2.5 0.45 6 4 0.8 0.55 6 0.46 50 0.2 9.52 CAD Cart
SNZCXS-M2.5-8 M2.5 0.45 8 4 0.8 0.55 6 0.46 50 0.27 9.52 CAD Cart
SNZCXS-M2.5-10 M2.5 0.45 10 4 0.8 0.55 6 0.46 50 0.34 9.52 CAD Cart
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
SNZCXS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision equipment

Characteristics

  • M1.4-M2.5. Miniature screws for precision instruments.
  • Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular recess is unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

Related Products

SKX Hexalobular Wrench
SKX

SNZCXSHexalobular Socket Extra Low Profile Miniature Screw

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNZCXSHexalobular Socket Extra Low Profile Miniature Screw

SKXB Hexalobular Short Bit
SKXB

SNZCXSHexalobular Socket Extra Low Profile Miniature Screw

SRD Magnet Screwdriver
SRD

SNZCXSHexalobular Socket Extra Low Profile Miniature Screw


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)