Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | s*1 | L2 | Cross-recessed Socket Number |
Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-M1-2-ALK | M1 | 0.25 | 2 | 1.8 | 0.45 | 0 | 0.7 | 0 | 0.01 | 50 | 0.014 | 33.47 | CAD | Cart |
| SNZS-M1-3-ALK | M1 | 0.25 | 3 | 1.8 | 0.45 | 0 | 0.7 | 0 | 0.01 | 50 | 0.018 | 33.47 | CAD | Cart |
| SNZS-M1-4-ALK | M1 | 0.25 | 4 | 1.8 | 0.45 | 0.5 | 0.7 | 0 | 0.01 | 50 | 0.022 | 33.47 | CAD | Cart |
| SNZS-M1-5-ALK | M1 | 0.25 | 5 | 1.8 | 0.45 | 0.5 | 0.7 | 0 | 0.01 | 50 | 0.026 | 33.47 | CAD | Cart |
| SNZS-M1.4-2-ALK | M1.4 | 0.3 | 2 | 2 | 0.5 | 0 | 1.1 | 0 | 0.03 | 50 | 0.025 | 33.47 | CAD | Cart |
| SNZS-M1.4-3-ALK | M1.4 | 0.3 | 3 | 2 | 0.5 | 0 | 1.1 | 0 | 0.03 | 50 | 0.033 | 32.45 | CAD | Cart |
| SNZS-M1.4-4-ALK | M1.4 | 0.3 | 4 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.03 | 50 | 0.041 | 32.45 | CAD | Cart |
| SNZS-M1.4-5-ALK | M1.4 | 0.3 | 5 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.03 | 50 | 0.049 | 32.45 | CAD | Cart |
| SNZS-M1.4-6-ALK | M1.4 | 0.3 | 6 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.03 | 50 | 0.058 | 33.47 | CAD | Cart |
| SNZS-M1.4-8-ALK | M1.4 | 0.3 | 8 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.03 | 50 | 0.074 | 33.47 | CAD | Cart |
| SNZS-M1.4-10-ALK | M1.4 | 0.3 | 10 | 2 | 0.5 | 0.6 | 1.1 | 0 | 0.03 | 50 | 0.091 | 33.47 | CAD | Cart |
| SNZS-M1.6-2-ALK | M1.6 | 0.35 | 2 | 2.3 | 0.5 | 0 | 1.2 | 0 | 0.05 | 50 | 0.055 | 37.25 | CAD | Cart |
| SNZS-M1.6-3-ALK | M1.6 | 0.35 | 3 | 2.3 | 0.5 | 0 | 1.2 | 0 | 0.05 | 50 | 0.065 | 32.45 | CAD | Cart |
| SNZS-M1.6-4-ALK | M1.6 | 0.35 | 4 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.05 | 32.45 | CAD | Cart |
| SNZS-M1.6-5-ALK | M1.6 | 0.35 | 5 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.036 | 32.45 | CAD | Cart |
| SNZS-M1.6-6-ALK | M1.6 | 0.35 | 6 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.093 | 32.45 | CAD | Cart |
| SNZS-M1.6-8-ALK | M1.6 | 0.35 | 8 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.11 | 41.90 | CAD | Cart |
| SNZS-M1.6-10-ALK | M1.6 | 0.35 | 10 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.13 | 35.99 | CAD | Cart |
| SNZS-M1.6-12-ALK | M1.6 | 0.35 | 12 | 2.3 | 0.5 | 0.7 | 1.2 | 0 | 0.05 | 50 | 0.15 | 41.90 | CAD | Cart |
| SNZS-M1.7-2-ALK | M1.7 | 0.35 | 2 | 2.5 | 0.5 | 0 | 1.3 | 0 | 0.07 | 50 | 0.06 | 41.90 | CAD | Cart |
| SNZS-M1.7-3-ALK | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 1.3 | 0 | 0.07 | 50 | 0.07 | 39.89 | CAD | Cart |
| SNZS-M1.7-4-ALK | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.082 | 32.45 | CAD | Cart |
| SNZS-M1.7-5-ALK | M1.7 | 0.35 | 5 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.094 | 32.45 | CAD | Cart |
| SNZS-M1.7-6-ALK | M1.7 | 0.35 | 6 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.11 | 32.45 | CAD | Cart |
| SNZS-M1.7-8-ALK | M1.7 | 0.35 | 8 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.13 | 33.47 | CAD | Cart |
| SNZS-M1.7-10-ALK | M1.7 | 0.35 | 10 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.15 | 33.47 | CAD | Cart |
| SNZS-M1.7-12-ALK | M1.7 | 0.35 | 12 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.18 | 33.47 | CAD | Cart |
| SNZS-M1.7-14-ALK | M1.7 | 0.35 | 14 | 2.5 | 0.5 | 0.7 | 1.3 | 0 | 0.07 | 50 | 0.2 | 33.47 | CAD | Cart |
| SNZS-M2-2-ALK | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 1.6 | 0 | 0.12 | 50 | 0.08 | 33.47 | CAD | Cart |
| SNZS-M2-2.5-ALK | M2 | 0.4 | 2.5 | 3 | 0.6 | 0 | 1.6 | 0 | 0.12 | 50 | 0.084 | 32.45 | CAD | Cart |
| SNZS-M2-3-ALK | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 1.6 | 0 | 0.12 | 50 | 0.09 | 32.45 | CAD | Cart |
| SNZS-M2-3.5-ALK | M2 | 0.4 | 3.5 | 3 | 0.6 | 0 | 1.6 | 0 | 0.12 | 50 | 0.1 | 36.65 | CAD | Cart |
| SNZS-M2-4-ALK | M2 | 0.4 | 4 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.11 | 29.97 | CAD | Cart |
| SNZS-M2-5-ALK | M2 | 0.4 | 5 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.13 | 29.97 | CAD | Cart |
| SNZS-M2-6-ALK | M2 | 0.4 | 6 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.14 | 29.97 | CAD | Cart |
| SNZS-M2-8-ALK | M2 | 0.4 | 8 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.18 | 31.42 | CAD | Cart |
| SNZS-M2-10-ALK | M2 | 0.4 | 10 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.21 | 34.97 | CAD | Cart |
| SNZS-M2-12-ALK | M2 | 0.4 | 12 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.25 | 34.97 | CAD | Cart |
| SNZS-M2-14-ALK | M2 | 0.4 | 14 | 3 | 0.6 | 0.8 | 1.6 | 0 | 0.12 | 50 | 0.28 | 34.97 | CAD | Cart |
| SNZS-M2.5-3-ALK | M2.5 | 0.45 | 3 | 3.8 | 0.8 | 0 | 2 | 0 | 0.24 | 50 | 0.15 | 34.97 | CAD | Cart |
| SNZS-M2.5-4-ALK | M2.5 | 0.45 | 4 | 3.8 | 0.8 | 0.9 | 2 | 0 | 0.24 | 50 | 0.17 | 35.99 | CAD | Cart |
| SNZS-M2.5-5-ALK | M2.5 | 0.45 | 5 | 3.8 | 0.8 | 0.9 | 2 | 0 | 0.24 | 50 | 0.2 | 33.47 | CAD | Cart |
| SNZS-M2.5-6-ALK | M2.5 | 0.45 | 6 | 3.8 | 0.8 | 0.9 | 2 | 0 | 0.24 | 50 | 0.23 | 33.47 | CAD | Cart |
| SNZS-M2.5-8-ALK | M2.5 | 0.45 | 8 | 3.8 | 0.8 | 0.9 | 2 | 0 | 0.24 | 50 | 0.3 | 33.47 | CAD | Cart |
| SNZS-M2.6-2.5-ALK | M2.6 | 0.45 | 2.5 | 4 | 0.8 | 0 | 2.1 | 0 | 0.28 | 50 | 0.16 | 35.99 | CAD | Cart |
| SNZS-M2.6-3-ALK | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 2.1 | 0 | 0.28 | 50 | 0.18 | 34.97 | CAD | Cart |
| SNZS-M2.6-4-ALK | M2.6 | 0.45 | 4 | 4 | 0.8 | 0.9 | 2.1 | 0 | 0.28 | 50 | 0.21 | 34.97 | CAD | Cart |
| SNZS-M2.6-5-ALK | M2.6 | 0.45 | 5 | 4 | 0.8 | 0.9 | 2.1 | 0 | 0.28 | 50 | 0.24 | 31.42 | CAD | Cart |
| SNZS-M2.6-6-ALK | M2.6 | 0.45 | 6 | 4 | 0.8 | 0.9 | 2.1 | 0 | 0.28 | 50 | 0.27 | 34.97 | CAD | Cart |
| SNZS-M2.6-8-ALK | M2.6 | 0.45 | 8 | 4 | 0.8 | 0.9 | 2.1 | 0 | 0.28 | 50 | 0.33 | 33.47 | CAD | Cart |
*1: If L<4, dimension s is 0.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screwsCharacteristics
- M1-M2.6. Miniature screw with nylon patch for precision instruments.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- Pan head machine screw type with low head height. For applications with limited overhead space.