Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZS-M1-2 | M1 | 0.25 | 2 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.013 | 24.27 | CAD | Cart |
| SNZS-M1-3 | M1 | 0.25 | 3 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.017 | 24.27 | CAD | Cart |
| SNZS-M1-4 | M1 | 0.25 | 4 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.021 | 24.27 | CAD | Cart |
| SNZS-M1-5 | M1 | 0.25 | 5 | 1.8 | 0.45 | 0 | 0.02 | 50 | 0.025 | 24.27 | CAD | Cart |
| SNZS-M1.4-2 | M1.4 | 0.3 | 2 | 2 | 0.5 | 0 | 0.07 | 50 | 0.024 | 13.44 | CAD | Cart |
| SNZS-M1.4-3 | M1.4 | 0.3 | 3 | 2 | 0.5 | 0 | 0.07 | 50 | 0.032 | 12.52 | CAD | Cart |
| SNZS-M1.4-4 | M1.4 | 0.3 | 4 | 2 | 0.5 | 0 | 0.07 | 50 | 0.04 | 12.52 | CAD | Cart |
| SNZS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 0.5 | 0 | 0.07 | 50 | 0.048 | 12.52 | CAD | Cart |
| SNZS-M1.4-6 | M1.4 | 0.3 | 6 | 2 | 0.5 | 0 | 0.07 | 50 | 0.057 | 13.44 | CAD | Cart |
| SNZS-M1.4-8 | M1.4 | 0.3 | 8 | 2 | 0.5 | 0 | 0.07 | 50 | 0.073 | 13.44 | CAD | Cart |
| SNZS-M1.4-10 | M1.4 | 0.3 | 10 | 2 | 0.5 | 0 | 0.07 | 50 | 0.09 | 13.44 | CAD | Cart |
| SNZS-M1.6-2 | M1.6 | 0.35 | 2 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.033 | 15.03 | CAD | Cart |
| SNZS-M1.6-3 | M1.6 | 0.35 | 3 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.043 | 12.52 | CAD | Cart |
| SNZS-M1.6-4 | M1.6 | 0.35 | 4 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.053 | 12.52 | CAD | Cart |
| SNZS-M1.6-5 | M1.6 | 0.35 | 5 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.063 | 12.52 | CAD | Cart |
| SNZS-M1.6-6 | M1.6 | 0.35 | 6 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.071 | 12.52 | CAD | Cart |
| SNZS-M1.6-8 | M1.6 | 0.35 | 8 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.09 | 13.44 | CAD | Cart |
| SNZS-M1.6-10 | M1.6 | 0.35 | 10 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.11 | 14.24 | CAD | Cart |
| SNZS-M1.6-12 | M1.6 | 0.35 | 12 | 2.3 | 0.5 | 0 | 0.1 | 50 | 0.13 | 15.03 | CAD | Cart |
| SNZS-M1.7-2 | M1.7 | 0.35 | 2 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.036 | 19.18 | CAD | Cart |
| SNZS-M1.7-3 | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.048 | 19.18 | CAD | Cart |
| SNZS-M1.7-4 | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.06 | 12.52 | CAD | Cart |
| SNZS-M1.7-5 | M1.7 | 0.35 | 5 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.072 | 12.52 | CAD | Cart |
| SNZS-M1.7-6 | M1.7 | 0.35 | 6 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.084 | 12.52 | CAD | Cart |
| SNZS-M1.7-8 | M1.7 | 0.35 | 8 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.11 | 13.44 | CAD | Cart |
| SNZS-M1.7-10 | M1.7 | 0.35 | 10 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.13 | 13.44 | CAD | Cart |
| SNZS-M1.7-12 | M1.7 | 0.35 | 12 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.16 | 13.44 | CAD | Cart |
| SNZS-M1.7-14 | M1.7 | 0.35 | 14 | 2.5 | 0.5 | 0 | 0.14 | 50 | 0.18 | 13.44 | CAD | Cart |
| SNZS-M2-2 | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 0.22 | 50 | 0.055 | 13.44 | CAD | Cart |
| SNZS-M2-2.5 | M2 | 0.4 | 2.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.064 | 9.27 | CAD | Cart |
| SNZS-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.22 | 50 | 0.072 | 9.27 | CAD | Cart |
| SNZS-M2-3.5 | M2 | 0.4 | 3.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.081 | 15.94 | CAD | Cart |
| SNZS-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 0.22 | 50 | 0.089 | 9.27 | CAD | Cart |
| SNZS-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.11 | 9.27 | CAD | Cart |
| SNZS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.22 | 50 | 0.12 | 9.27 | CAD | Cart |
| SNZS-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 0.22 | 50 | 0.16 | 10.06 | CAD | Cart |
| SNZS-M2-10 | M2 | 0.4 | 10 | 3 | 0.6 | 0 | 0.22 | 50 | 0.19 | 13.44 | CAD | Cart |
| SNZS-M2-12 | M2 | 0.4 | 12 | 3 | 0.6 | 0 | 0.22 | 50 | 0.23 | 13.44 | CAD | Cart |
| SNZS-M2-14 | M2 | 0.4 | 14 | 3 | 0.6 | 0 | 0.22 | 50 | 0.26 | 13.44 | CAD | Cart |
| SNZS-M2.5-3 | M2.5 | 0.45 | 3 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.13 | 13.44 | CAD | Cart |
| SNZS-M2.5-4 | M2.5 | 0.45 | 4 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.15 | 10.06 | CAD | Cart |
| SNZS-M2.5-5 | M2.5 | 0.45 | 5 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.18 | 10.06 | CAD | Cart |
| SNZS-M2.5-6 | M2.5 | 0.45 | 6 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.21 | 10.06 | CAD | Cart |
| SNZS-M2.5-8 | M2.5 | 0.45 | 8 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.28 | 10.06 | CAD | Cart |
| SNZS-M2.5-10 | M2.5 | 0.45 | 10 | 3.8 | 0.8 | 0 | 0.46 | 50 | 0.34 | 9.52 | CAD | Cart |
| SNZS-M2.6-2.5 | M2.6 | 0.45 | 2.5 | 4 | 0.8 | 0 | 0.53 | 50 | 0.13 | 15.03 | CAD | Cart |
| SNZS-M2.6-3 | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 0.53 | 50 | 0.15 | 15.03 | CAD | Cart |
| SNZS-M2.6-4 | M2.6 | 0.45 | 4 | 4 | 0.8 | 0 | 0.53 | 50 | 0.18 | 13.44 | CAD | Cart |
| SNZS-M2.6-5 | M2.6 | 0.45 | 5 | 4 | 0.8 | 0 | 0.53 | 50 | 0.21 | 13.44 | CAD | Cart |
| SNZS-M2.6-6 | M2.6 | 0.45 | 6 | 4 | 0.8 | 0 | 0.53 | 50 | 0.24 | 13.44 | CAD | Cart |
| SNZS-M2.6-8 | M2.6 | 0.45 | 8 | 4 | 0.8 | 0 | 0.53 | 50 | 0.3 | 13.44 | CAD | Cart |
| SNZS-M2.6-10 | M2.6 | 0.45 | 10 | 4 | 0.8 | 0 | 0.53 | 50 | 0.36 | 10.80 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZS-M | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.