• Special Screws (Bolts)
  • Non-Magnetic

SNSL/Hex Socket Head Cap Screws (SUS316L)

  • Chemical-proof
  • Nonmagnetic

Dimension Drawing

SNSLHex Socket Head Cap Screws (SUS316L)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSL-M2-5 M2 0.4 5 3.8 2 1.5 5 0.2 6.75 CAD Cart
SNSL-M2-6 M2 0.4 6 3.8 2 1.5 5 0.22 6.24 CAD Cart
SNSL-M2-8 M2 0.4 8 3.8 2 1.5 5 0.26 6.24 CAD Cart
SNSL-M2-10 M2 0.4 10 3.8 2 1.5 5 0.3 6.24 CAD Cart
SNSL-M2-12 M2 0.4 12 3.8 2 1.5 5 0.34 6.24 CAD Cart
SNSL-M2-16 M2 0.4 16 3.8 2 1.5 5 0.42 7.37 CAD Cart
SNSL-M2.5-5 M2.5 0.45 5 4.5 2.5 2 5 0.38 5.74 CAD Cart
SNSL-M2.5-6 M2.5 0.45 6 4.5 2.5 2 5 0.41 5.74 CAD Cart
SNSL-M2.5-8 M2.5 0.45 8 4.5 2.5 2 5 0.47 6.24 CAD Cart
SNSL-M2.5-10 M2.5 0.45 10 4.5 2.5 2 5 0.53 6.24 CAD Cart
SNSL-M2.5-12 M2.5 0.45 12 4.5 2.5 2 5 0.59 6.24 CAD Cart
SNSL-M2.5-16 M2.5 0.45 16 4.5 2.5 2 5 0.71 6.88 CAD Cart
SNSL-M3-5 M3 0.5 5 5.5 3 2.5 5 0.67 6.41 CAD Cart
SNSL-M3-6 M3 0.5 6 5.5 3 2.5 5 0.71 6.41 CAD Cart
SNSL-M3-8 M3 0.5 8 5.5 3 2.5 5 0.8 6.41 CAD Cart
SNSL-M3-10 M3 0.5 10 5.5 3 2.5 5 0.88 6.41 CAD Cart
SNSL-M3-12 M3 0.5 12 5.5 3 2.5 5 0.96 7.04 CAD Cart
SNSL-M3-16 M3 0.5 16 5.5 3 2.5 5 1.2 7.90 CAD Cart
SNSL-M4-5 M4 0.7 5 7 4 3 5 1.4 6.41 CAD Cart
SNSL-M4-6 M4 0.7 6 7 4 3 5 1.5 6.41 CAD Cart
SNSL-M4-8 M4 0.7 8 7 4 3 5 1.7 6.41 CAD Cart
SNSL-M4-10 M4 0.7 10 7 4 3 5 1.8 6.41 CAD Cart
SNSL-M4-12 M4 0.7 12 7 4 3 5 2 7.21 CAD Cart
SNSL-M4-16 M4 0.7 16 7 4 3 5 2.3 8.58 CAD Cart
SNSL-M4-20 M4 0.7 20 7 4 3 5 2.7 9.09 CAD Cart
SNSL-M4-25 M4 0.7 25 7 4 3 5 3.2 10.71 CAD Cart
SNSL-M5-6 M5 0.8 6 8.5 5 4 5 2.2 7.04 CAD Cart
SNSL-M5-8 M5 0.8 8 8.5 5 4 5 2.5 7.04 CAD Cart
SNSL-M5-10 M5 0.8 10 8.5 5 4 5 2.7 7.04 CAD Cart
SNSL-M5-12 M5 0.8 12 8.5 5 4 5 3 7.21 CAD Cart
SNSL-M5-16 M5 0.8 16 8.5 5 4 5 3.5 8.58 CAD Cart
SNSL-M5-20 M5 0.8 20 8.5 5 4 5 4 9.09 CAD Cart
SNSL-M5-25 M5 0.8 25 8.5 5 4 5 4.8 10.71 CAD Cart
SNSL-M6-8 M6 1 8 10 6 5 5 4.3 8.58 CAD Cart
SNSL-M6-10 M6 1 10 10 6 5 5 4.7 8.58 CAD Cart
SNSL-M6-12 M6 1 12 10 6 5 5 5.1 8.58 CAD Cart
SNSL-M6-16 M6 1 16 10 6 5 5 5.8 9.09 CAD Cart
SNSL-M6-20 M6 1 20 10 6 5 5 6.5 10.08 CAD Cart
SNSL-M6-25 M6 1 25 10 6 5 5 7.6 10.71 CAD Cart
SNSL-M6-30 M6 1 30 10 6 5 5 8.3 12.73 CAD Cart
SNSL-M8-12 M8 1.25 12 13 8 6 5 11 12.37 CAD Cart
SNSL-M8-16 M8 1.25 16 13 8 6 5 12 12.37 CAD Cart
SNSL-M8-20 M8 1.25 20 13 8 6 5 13 12.37 CAD Cart
SNSL-M8-25 M8 1.25 25 13 8 6 5 15 13.40 CAD Cart
SNSL-M8-30 M8 1.25 30 13 8 6 5 17 15.15 CAD Cart
SNSL-M8-35 M8 1.25 35 13 8 6 5 19 19.01 CAD Cart
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
SNSL
Main Body SUS316L
Strength Class A4-70

Application

FPD production equipment, semiconductor devices, aquatic
applications, and general industrial machines

Characteristics

  • These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
  • Nonmagnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
  • High strength even under high temperatures because of basic components include Mo.
  • SNSL-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SNSL-UCL
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Notice on Discontinuation

Thank you for using the NBK website.
Please be informed that all sizes of SNSL-M1.6 hex socket head cap screws will be discontinued.


See here for details

Your understanding and continued support are greatly appreciated.

Product List

Click here to see Non-Magnetic

Click here to see Special Screws (Bolts)