notice
Some of our plastic screws may take longer lead time than usual due to the recent disaster. Please contact us if you are in hurry.Click here to contact us
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|
| SPC-M2-N | M2 | 0.4 | 4 | 1.6 | 50 | 0.019 | 27.17 | CAD | Cart |
| SPC-M2.6-N | M2.6 | 0.45 | 5 | 2 | 50 | 0.043 | 27.17 | CAD | Cart |
| SPC-M3-N | M3 | 0.5 | 5.5 | 2.4 | 50 | 0.052 | 8.41 | CAD | Cart |
| SPC-M4-N | M4 | 0.7 | 7 | 3.2 | 50 | 0.12 | 8.41 | CAD | Cart |
| SPC-M5-N | M5 | 0.8 | 8 | 4 | 50 | 0.18 | 12.18 | CAD | Cart |
| SPC-M6-N | M6 | 1 | 10 | 5 | 20 | 0.37 | 5.19 | CAD | Cart |
| SPC-M8-N | M8 | 1.25 | 13 | 6.5 | 20 | 0.37 | 6.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-N/SPC-W | |
|---|---|
| Main body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*1 (min./max.):-40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws