• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPC-R/Plastic Cross Recessed Oval Head Machine Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-RPlastic Cross Recessed Oval Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
5
6
8
10
12
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 L2 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPC-M3-5-R M3 0.5 5 6 1.75 0.7 2 266 0.18 100 0.15 10.30 CAD Cart
SPC-M3-6-R M3 0.5 6 6 1.75 0.7 2 266 0.18 100 0.15 10.30 CAD Cart
SPC-M3-8-R M3 0.5 8 6 1.75 0.7 2 266 0.18 100 0.16 12.02 CAD Cart
SPC-M3-10-R M3 0.5 10 6 1.75 0.7 2 266 0.18 100 0.17 13.72 CAD Cart
SPC-M3-12-R M3 0.5 12 6 1.75 0.7 2 266 0.18 100 0.18 13.72 CAD Cart
SPC-M3-15-R M3 0.5 15 6 1.75 0.7 2 266 0.18 100 0.2 20.59 CAD Cart
SPC-M3-20-R M3 0.5 20 6 1.75 0.7 2 266 0.18 100 0.24 25.72 CAD Cart
SPC-M3-5-R(1000) M3 0.5 5 6 1.75 0.7 2 266 0.18 1000 0.15 67.76 CAD Cart
SPC-M3-6-R(1000) M3 0.5 6 6 1.75 0.7 2 266 0.18 1000 0.15 67.76 CAD Cart
SPC-M3-8-R(1000) M3 0.5 8 6 1.75 0.7 2 266 0.18 1000 0.16 69.30 CAD Cart
SPC-M3-10-R(1000) M3 0.5 10 6 1.75 0.7 2 266 0.18 1000 0.17 75.46 CAD Cart
SPC-M3-12-R(1000) M3 0.5 12 6 1.75 0.7 2 266 0.18 1000 0.18 80.08 CAD Cart
SPC-M3-15-R(1000) M3 0.5 15 6 1.75 0.7 2 266 0.18 1000 0.2 120.12 CAD Cart
SPC-M3-20-R(1000) M3 0.5 20 6 1.75 0.7 2 266 0.18 1000 0.24 154.00 CAD Cart
SPC-M4-10-R M4 0.7 10 8 2.3 0.9 2 481 0.39 100 0.21 15.44 CAD Cart
SPC-M4-12-R M4 0.7 12 8 2.3 0.9 2 481 0.39 100 0.23 18.87 CAD Cart
SPC-M4-15-R M4 0.7 15 8 2.3 0.9 2 481 0.39 100 0.27 25.72 CAD Cart
SPC-M4-20-R M4 0.7 20 8 2.3 0.9 2 481 0.39 100 0.33 29.15 CAD Cart
SPC-M4-25-R M4 0.7 25 8 2.3 0.9 2 481 0.39 100 0.39 41.16 CAD Cart
SPC-M4-10-R(1000) M4 0.7 10 8 2.3 0.9 2 481 0.39 1000 0.21 97.02 CAD Cart
SPC-M4-12-R(1000) M4 0.7 12 8 2.3 0.9 2 481 0.39 1000 0.23 118.58 CAD Cart
SPC-M4-15-R(1000) M4 0.7 15 8 2.3 0.9 2 481 0.39 1000 0.27 157.08 CAD Cart
SPC-M4-20-R(1000) M4 0.7 20 8 2.3 0.9 2 481 0.39 1000 0.33 169.40 CAD Cart
SPC-M4-25-R(500) M4 0.7 25 8 2.3 0.9 2 481 0.39 500 0.39 124.74 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-R
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) Phillips cross recessed round flat head machine screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)