• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPS-SH/Plastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPS-M3-6-SH M3 0.5 6 6 1.3 SKX-8 8 396 0.21 10 0.098 10.31 CAD Cart
SPS-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 396 0.21 10 0.12 10.99 CAD Cart
SPS-M3-10-SH M3 0.5 10 6 1.3 SKX-8 8 396 0.21 10 0.15 11.68 CAD Cart
SPS-M3-12-SH M3 0.5 12 6 1.3 SKX-8 8 396 0.21 10 0.16 14.58 CAD Cart
SPS-M3-16-SH M3 0.5 16 6 1.3 SKX-8 8 396 0.21 10 0.2 16.82 CAD Cart
SPS-M3-20-SH M3 0.5 20 6 1.3 SKX-8 8 396 0.21 10 0.23 18.87 CAD Cart
SPS-M4-6-SH M4 0.7 6 8 1.5 SKX-10 10 611 0.37 10 0.21 11.68 CAD Cart
SPS-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 611 0.37 10 0.23 13.22 CAD Cart
SPS-M4-10-SH M4 0.7 10 8 1.5 SKX-10 10 611 0.37 10 0.26 14.58 CAD Cart
SPS-M4-12-SH M4 0.7 12 8 1.5 SKX-10 10 611 0.37 10 0.3 16.82 CAD Cart
SPS-M4-16-SH M4 0.7 16 8 1.5 SKX-10 10 611 0.37 10 0.36 18.87 CAD Cart
SPS-M4-20-SH M4 0.7 20 8 1.5 SKX-10 10 611 0.37 10 0.42 21.10 CAD Cart
SPS-M4-25-SH M4 0.7 25 8 1.5 SKX-10 10 611 0.37 10 0.5 23.68 CAD Cart
SPS-M5-8-SH M5 0.8 8 9 1.5 SKX-15 15 911 0.74 10 0.34 21.10 CAD Cart
SPS-M5-10-SH M5 0.8 10 9 1.5 SKX-15 15 911 0.74 10 0.4 21.10 CAD Cart
SPS-M5-12-SH M5 0.8 12 9 1.5 SKX-15 15 911 0.74 10 0.43 22.98 CAD Cart
SPS-M5-16-SH M5 0.8 16 9 1.5 SKX-15 15 911 0.74 10 0.53 28.81 CAD Cart
SPS-M5-20-SH M5 0.8 20 9 1.5 SKX-15 15 911 0.74 10 0.63 33.79 CAD Cart
SPS-M5-25-SH M5 0.8 25 9 1.5 SKX-15 15 911 0.74 10 0.76 45.27 CAD Cart
SPS-M5-30-SH M5 0.8 30 9 1.5 SKX-15 15 911 0.74 10 0.9 56.07 CAD Cart
SPS-M6-10-SH M6 1 10 10 1.5 SKX-20 20 1177 1.13 10 0.5 36.01 CAD Cart
SPS-M6-12-SH M6 1 12 10 1.5 SKX-20 20 1177 1.13 10 0.59 45.27 CAD Cart
SPS-M6-16-SH M6 1 16 10 1.5 SKX-20 20 1177 1.13 10 0.73 45.27 CAD Cart
SPS-M6-20-SH M6 1 20 10 1.5 SKX-20 20 1177 1.13 10 0.87 55.90 CAD Cart
SPS-M6-25-SH M6 1 25 10 1.5 SKX-20 20 1177 1.13 10 1.06 68.77 CAD Cart
SPS-M6-30-SH M6 1 30 10 1.5 SKX-20 20 1177 1.13 10 1.21 85.90 CAD Cart
SPS-M6-40-SH M6 1 40 10 1.5 SKX-20 20 1177 1.13 10 1.59 103.04 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
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
SPS-SH
Main Body PPS (Polyphenylene Sulfide) (Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance Temperature*1 200°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS special low profile cap screw. All head heights are 1.5mm or less.
  • PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
  • Retains high strength, rigidity and heat resistance.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

PPS hex nuts and washers SPS-NSPS-W are available.
SPS-NSPS-W

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKX Hexalobular Wrench
SKX

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKXB Hexalobular Short Bit
SKXB

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SRD Magnet Screwdriver
SRD

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS


Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)