• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SFSS-TF/Flanged Socket Head Cap Screws - PTFE Coating

  • Seizing & Sticking Prevention
  • Chemical-proof
  • Easy to Use

Dimension Drawing

SFSS-TFFlanged Socket Head Cap Screws - PTFE Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SFSS-M4-6-TF M4 0.7 6 9 7 4 Full Thread 3 2 0.8 1.5 10.65 CAD Cart
SFSS-M4-8-TF M4 0.7 8 9 7 4 Full Thread 3 2 0.8 1.7 10.65 CAD Cart
SFSS-M4-10-TF M4 0.7 10 9 7 4 Full Thread 3 2 0.8 1.8 10.65 CAD Cart
SFSS-M4-12-TF M4 0.7 12 9 7 4 Full Thread 3 2 0.8 2 10.65 CAD Cart
SFSS-M4-16-TF M4 0.7 16 9 7 4 Full Thread 3 2 0.8 2.2 10.99 CAD Cart
SFSS-M4-20-TF M4 0.7 20 9 7 4 Full Thread 3 2 0.8 2.6 10.99 CAD Cart
SFSS-M5-8-TF M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 2.9 10.99 CAD Cart
SFSS-M5-10-TF M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 3.2 10.99 CAD Cart
SFSS-M5-12-TF M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 3.4 10.99 CAD Cart
SFSS-M5-16-TF M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 3.9 10.99 CAD Cart
SFSS-M5-20-TF M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 4.4 10.99 CAD Cart
SFSS-M5-25-TF M5 0.8 25 11 8.5 5 16 4 2.5 1 5.2 11.16 CAD Cart
SFSS-M6-10-TF M6 1 10 12.5 10 6 Full Thread 5 3 1.6 4.9 14.24 CAD Cart
SFSS-M6-12-TF M6 1 12 12.5 10 6 Full Thread 5 3 1.6 5.3 14.24 CAD Cart
SFSS-M6-16-TF M6 1 16 12.5 10 6 Full Thread 5 3 1.6 6 14.24 CAD Cart
SFSS-M6-20-TF M6 1 20 12.5 10 6 Full Thread 5 3 1.6 6.6 14.24 CAD Cart
SFSS-M6-25-TF M6 1 25 12.5 10 6 Full Thread 5 3 1.6 7.5 14.24 CAD Cart
SFSS-M8-12-TF M8 1.25 12 17 13 8 Full Thread 6 4 1.6 11 14.76 CAD Cart
SFSS-M8-16-TF M8 1.25 16 17 13 8 Full Thread 6 4 1.6 13 14.76 CAD Cart
SFSS-M8-20-TF M8 1.25 20 17 13 8 Full Thread 6 4 1.6 14 14.76 CAD Cart
SFSS-M8-25-TF M8 1.25 25 17 13 8 Full Thread 6 4 1.6 15 14.76 CAD Cart
SFSS-M8-30-TF M8 1.25 30 17 13 8 Full Thread 6 4 1.6 17 15.10 CAD Cart
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
SFSS-TF
Main Body SUSXM7 (Equivalent to SUS304)
PTFE (Tetrafluoroethylene) Coating
Strength Class A2 - 70

Application

Seizing prevention
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • Excellent chemical resistance.
  • Excellent lubrication property. Suitable for preventing seizing.

Tightening Property (Reference)

SFSS-TFFlanged Socket Head Cap Screws - PTFE Coating

Reference data for Hex Socket Head Cap Screw - SUSXM7 - PTFE Coating SNSS-M5-25-TF.⇒The Features of Screws with Special Surface Treatment


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)