• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SFSS/Flanged Socket Head Cap Screws

  • Easy to Use

Dimension Drawing

SFSSFlanged Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFSS-M4-6 M4 0.7 6 9 7 4 Full Thread 3 2 0.8 20 1.5 15.46 CAD Cart
SFSS-M4-8 M4 0.7 8 9 7 4 Full Thread 3 2 0.8 20 1.7 13.73 CAD Cart
SFSS-M4-10 M4 0.7 10 9 7 4 Full Thread 3 2 0.8 20 1.8 13.73 CAD Cart
SFSS-M4-12 M4 0.7 12 9 7 4 Full Thread 3 2 0.8 20 2 14.43 CAD Cart
SFSS-M4-16 M4 0.7 16 9 7 4 Full Thread 3 2 0.8 20 2.2 16.48 CAD Cart
SFSS-M4-20 M4 0.7 20 9 7 4 Full Thread 3 2 0.8 20 2.6 18.54 CAD Cart
SFSS-M5-8 M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 20 2.9 18.19 CAD Cart
SFSS-M5-10 M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 20 3.2 18.19 CAD Cart
SFSS-M5-12 M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 20 3.4 19.22 CAD Cart
SFSS-M5-16 M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 20 3.9 20.60 CAD Cart
SFSS-M5-20 M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 20 4.4 22.31 CAD Cart
SFSS-M5-25 M5 0.8 25 11 8.5 5 16 4 2.5 1 20 5.2 26.77 CAD Cart
SFSS-M6-10 M6 1 10 12.5 10 6 Full Thread 5 3 1.6 20 4.9 21.62 CAD Cart
SFSS-M6-12 M6 1 12 12.5 10 6 Full Thread 5 3 1.6 20 5.3 21.62 CAD Cart
SFSS-M6-16 M6 1 16 12.5 10 6 Full Thread 5 3 1.6 20 6 22.99 CAD Cart
SFSS-M6-20 M6 1 20 12.5 10 6 Full Thread 5 3 1.6 20 6.6 25.74 CAD Cart
SFSS-M6-25 M6 1 25 12.5 10 6 Full Thread 5 3 1.6 20 7.5 29.17 CAD Cart
SFSS-M8-12 M8 1.25 12 17 13 8 Full Thread 6 4 1.6 10 11 22.99 CAD Cart
SFSS-M8-16 M8 1.25 16 17 13 8 Full Thread 6 4 1.6 10 13 25.74 CAD Cart
SFSS-M8-20 M8 1.25 20 17 13 8 Full Thread 6 4 1.6 10 14 25.74 CAD Cart
SFSS-M8-25 M8 1.25 25 17 13 8 Full Thread 6 4 1.6 10 15 29.17 CAD Cart
SFSS-M8-30 M8 1.25 30 17 13 8 Full Thread 6 4 1.6 10 17 29.17 CAD Cart
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
SFSS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Characteristics

  • The head flange increases seating surface size, diffusing more pressure on the intended fastening material compared to conventional hex socket head bolts and helping prevent seating surface sinking. Also, the seating surface can be ensured even for large drilled holes.
  • Washer mounting work is not required, reducing the number of parts.
  • Ideal for screw fastening automation using robots, as washers are not used.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)