Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFC-M3-5 | M3 | 0.5 | 5 | 6 | 1.7 | 2 | 20 | 0.35 | 11.00 | CAD | Cart |
| SNFC-M3-6 | M3 | 0.5 | 6 | 6 | 1.7 | 2 | 20 | 0.39 | 11.00 | CAD | Cart |
| SNFC-M3-8 | M3 | 0.5 | 8 | 6 | 1.7 | 2 | 20 | 0.47 | 11.00 | CAD | Cart |
| SNFC-M3-10 | M3 | 0.5 | 10 | 6 | 1.7 | 2 | 20 | 0.55 | 11.00 | CAD | Cart |
| SNFC-M3-12 | M3 | 0.5 | 12 | 6 | 1.7 | 2 | 20 | 0.63 | 11.00 | CAD | Cart |
| SNFC-M3-16 | M3 | 0.5 | 16 | 6 | 1.7 | 2 | 20 | 0.78 | 11.00 | CAD | Cart |
| SNFC-M3-20 | M3 | 0.5 | 20 | 6 | 1.7 | 2 | 20 | 0.94 | 11.00 | CAD | Cart |
| SNFC-M4-6 | M4 | 0.7 | 6 | 8 | 2.3 | 2.5 | 20 | 0.85 | 11.00 | CAD | Cart |
| SNFC-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | 2.5 | 20 | 0.99 | 11.00 | CAD | Cart |
| SNFC-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | 2.5 | 20 | 1.1 | 11.00 | CAD | Cart |
| SNFC-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | 2.5 | 20 | 1.3 | 11.00 | CAD | Cart |
| SNFC-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | 2.5 | 20 | 1.5 | 11.00 | CAD | Cart |
| SNFC-M4-20 | M4 | 0.7 | 20 | 8 | 2.3 | 2.5 | 20 | 1.8 | 11.00 | CAD | Cart |
| SNFC-M4-25 | M4 | 0.7 | 25 | 8 | 2.3 | 2.5 | 20 | 2.2 | 11.00 | CAD | Cart |
| SNFC-M4-30 | M4 | 0.7 | 30 | 8 | 2.3 | 2.5 | 20 | 2.5 | 11.00 | CAD | Cart |
| SNFC-M5-8 | M5 | 0.8 | 8 | 10 | 2.8 | 3 | 20 | 1.7 | 11.00 | CAD | Cart |
| SNFC-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | 3 | 20 | 1.9 | 11.00 | CAD | Cart |
| SNFC-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | 3 | 20 | 2.1 | 11.00 | CAD | Cart |
| SNFC-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | 3 | 20 | 2.6 | 11.00 | CAD | Cart |
| SNFC-M5-20 | M5 | 0.8 | 20 | 10 | 2.8 | 3 | 20 | 3 | 11.00 | CAD | Cart |
| SNFC-M5-25 | M5 | 0.8 | 25 | 10 | 2.8 | 3 | 20 | 3.6 | 12.37 | CAD | Cart |
| SNFC-M5-30 | M5 | 0.8 | 30 | 10 | 2.8 | 3 | 20 | 4.1 | 12.37 | CAD | Cart |
| SNFC-M5-35 | M5 | 0.8 | 35 | 10 | 2.8 | 3 | 20 | 4.7 | 13.39 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFC | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hex socket countersunk head screws conforming to SSS Standard.