Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSI-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2750 | 0.77 | 39.20 | CAD | Cart |
| SNSI-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2750 | 0.87 | 40.98 | CAD | Cart |
| SNSI-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2750 | 0.96 | 42.28 | CAD | Cart |
| SNSI-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2750 | 1 | 43.37 | CAD | Cart |
| SNSI-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2750 | 1.3 | 46.63 | CAD | Cart |
| SNSI-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2750 | 1.5 | 49.74 | CAD | Cart |
| SNSI-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 4810 | 1.8 | 44.70 | CAD | Cart |
| SNSI-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 4810 | 2 | 45.35 | CAD | Cart |
| SNSI-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 4810 | 2.1 | 46.63 | CAD | Cart |
| SNSI-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 4810 | 2.4 | 49.74 | CAD | Cart |
| SNSI-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 4810 | 2.9 | 53.37 | CAD | Cart |
| SNSI-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4810 | 3.4 | 59.58 | CAD | Cart |
| SNSI-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 7780 | 2.9 | 48.93 | CAD | Cart |
| SNSI-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 7780 | 3.2 | 50.86 | CAD | Cart |
| SNSI-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 7780 | 3.7 | 55.71 | CAD | Cart |
| SNSI-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 7780 | 4.4 | 59.58 | CAD | Cart |
| SNSI-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 7780 | 5.2 | 64.83 | CAD | Cart |
| SNSI-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 11000 | 5.5 | 56.28 | CAD | Cart |
| SNSI-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 11000 | 6.2 | 60.68 | CAD | Cart |
| SNSI-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 11000 | 7.1 | 64.83 | CAD | Cart |
| SNSI-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11000 | 8.2 | 71.55 | CAD | Cart |
| SNSI-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 11000 | 9 | 79.07 | CAD | Cart |
| SNSI-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 20000 | 13 | 70.59 | CAD | Cart |
| SNSI-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 20000 | 15 | 75.93 | CAD | Cart |
| SNSI-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 20000 | 16 | 84.47 | CAD | Cart |
| SNSI-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 20000 | 18 | 91.94 | CAD | Cart |
| SNSI-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 20000 | 21 | 99.79 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSI | |
|---|---|
| Main Body | UNS N06600(Inconel*1600 equiv.) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
FPD production equipment, semiconductor devices, printed circuit boardetching devices, metallic surface treatment equipment and facilities,
and chemical plants
Characteristics
- Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
- Nearly complete corrosion resistance against ammonia.
- Excellent heat resistance and creep resistance. High strength even near 600 deg C.
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| Inconel(NCF600) | SUS304 | |
|---|---|---|
| Tensile Strength(N/mm2) | 548-695 | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 205-352 | 205 or Higher |
| Elongation(%) | 35-55 | 40 or Higher |
| Hardness(HRB) | 65-85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Inconel (UNS N06600) |
SUS304 | |
|---|---|---|
| Specific Gravity | 8.42 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 207 | 193 |
| Specific Heat (J/kg・K) | 444 | 500 |
| Electric Resistance (µΩ・m) | 1.0 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
| Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.