• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSL/Hex Socket Head Cap Screws (SUS316L)

  • Chemical-proof
  • Nonmagnetic

Dimension Drawing

SNSLHex Socket Head Cap Screws (SUS316L)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSL-M2-5 M2 0.4 5 3.8 2 1.5 5 0.2 6.75 CAD Cart
SNSL-M2-6 M2 0.4 6 3.8 2 1.5 5 0.22 6.24 CAD Cart
SNSL-M2-8 M2 0.4 8 3.8 2 1.5 5 0.26 6.24 CAD Cart
SNSL-M2-10 M2 0.4 10 3.8 2 1.5 5 0.3 6.24 CAD Cart
SNSL-M2-12 M2 0.4 12 3.8 2 1.5 5 0.34 6.24 CAD Cart
SNSL-M2-16 M2 0.4 16 3.8 2 1.5 5 0.42 7.37 CAD Cart
SNSL-M2.5-5 M2.5 0.45 5 4.5 2.5 2 5 0.38 5.74 CAD Cart
SNSL-M2.5-6 M2.5 0.45 6 4.5 2.5 2 5 0.41 5.74 CAD Cart
SNSL-M2.5-8 M2.5 0.45 8 4.5 2.5 2 5 0.47 6.24 CAD Cart
SNSL-M2.5-10 M2.5 0.45 10 4.5 2.5 2 5 0.53 6.24 CAD Cart
SNSL-M2.5-12 M2.5 0.45 12 4.5 2.5 2 5 0.59 6.24 CAD Cart
SNSL-M2.5-16 M2.5 0.45 16 4.5 2.5 2 5 0.71 6.88 CAD Cart
SNSL-M3-5 M3 0.5 5 5.5 3 2.5 5 0.67 6.41 CAD Cart
SNSL-M3-6 M3 0.5 6 5.5 3 2.5 5 0.71 6.41 CAD Cart
SNSL-M3-8 M3 0.5 8 5.5 3 2.5 5 0.8 6.41 CAD Cart
SNSL-M3-10 M3 0.5 10 5.5 3 2.5 5 0.88 6.41 CAD Cart
SNSL-M3-12 M3 0.5 12 5.5 3 2.5 5 0.96 7.04 CAD Cart
SNSL-M3-16 M3 0.5 16 5.5 3 2.5 5 1.2 7.90 CAD Cart
SNSL-M4-5 M4 0.7 5 7 4 3 5 1.4 6.41 CAD Cart
SNSL-M4-6 M4 0.7 6 7 4 3 5 1.5 6.41 CAD Cart
SNSL-M4-8 M4 0.7 8 7 4 3 5 1.7 6.41 CAD Cart
SNSL-M4-10 M4 0.7 10 7 4 3 5 1.8 6.41 CAD Cart
SNSL-M4-12 M4 0.7 12 7 4 3 5 2 7.21 CAD Cart
SNSL-M4-16 M4 0.7 16 7 4 3 5 2.3 8.58 CAD Cart
SNSL-M4-20 M4 0.7 20 7 4 3 5 2.7 9.09 CAD Cart
SNSL-M4-25 M4 0.7 25 7 4 3 5 3.2 10.71 CAD Cart
SNSL-M5-6 M5 0.8 6 8.5 5 4 5 2.2 7.04 CAD Cart
SNSL-M5-8 M5 0.8 8 8.5 5 4 5 2.5 7.04 CAD Cart
SNSL-M5-10 M5 0.8 10 8.5 5 4 5 2.7 7.04 CAD Cart
SNSL-M5-12 M5 0.8 12 8.5 5 4 5 3 7.21 CAD Cart
SNSL-M5-16 M5 0.8 16 8.5 5 4 5 3.5 8.58 CAD Cart
SNSL-M5-20 M5 0.8 20 8.5 5 4 5 4 9.09 CAD Cart
SNSL-M5-25 M5 0.8 25 8.5 5 4 5 4.8 10.71 CAD Cart
SNSL-M6-8 M6 1 8 10 6 5 5 4.3 8.58 CAD Cart
SNSL-M6-10 M6 1 10 10 6 5 5 4.7 8.58 CAD Cart
SNSL-M6-12 M6 1 12 10 6 5 5 5.1 8.58 CAD Cart
SNSL-M6-16 M6 1 16 10 6 5 5 5.8 9.09 CAD Cart
SNSL-M6-20 M6 1 20 10 6 5 5 6.5 10.08 CAD Cart
SNSL-M6-25 M6 1 25 10 6 5 5 7.6 10.71 CAD Cart
SNSL-M6-30 M6 1 30 10 6 5 5 8.3 12.73 CAD Cart
SNSL-M8-12 M8 1.25 12 13 8 6 5 11 12.37 CAD Cart
SNSL-M8-16 M8 1.25 16 13 8 6 5 12 12.37 CAD Cart
SNSL-M8-20 M8 1.25 20 13 8 6 5 13 12.37 CAD Cart
SNSL-M8-25 M8 1.25 25 13 8 6 5 15 13.40 CAD Cart
SNSL-M8-30 M8 1.25 30 13 8 6 5 17 15.15 CAD Cart
SNSL-M8-35 M8 1.25 35 13 8 6 5 19 19.01 CAD Cart
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
SNSL
Main Body SUS316L
Strength Class A4-70

Application

FPD production equipment, semiconductor devices, aquatic
applications, and general industrial machines

Characteristics

  • These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
  • Nonmagnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
  • High strength even under high temperatures because of basic components include Mo.
  • SNSL-UCL with cleanroom washing/cleanroom packing provided are available for some sizes.SNSL-UCL
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Notice on Discontinuation

Thank you for using the NBK website.
Please be informed that all sizes of SNSL-M1.6 hex socket head cap screws will be discontinued.


See here for details

Your understanding and continued support are greatly appreciated.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)