• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSLG-UCL/High Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Heat Resistance/Chemical Resistance
  • High Specific Strength

Dimension Drawing

SNSLG-UCLHigh Strength Stainless Steel Socket Head Cap Screws - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSLG-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 17.33 CAD Cart
SNSLG-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.88 17.51 CAD Cart
SNSLG-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.96 17.67 CAD Cart
SNSLG-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 1 18.01 CAD Cart
SNSLG-M3-15-UCL M3 0.5 15 5.5 3 2.5 10 1 18.53 CAD Cart
SNSLG-M3-20-UCL M3 0.5 20 5.5 3 2.5 10 1.4 18.87 CAD Cart
SNSLG-M3-25-UCL M3 0.5 25 5.5 3 2.5 10 1.6 19.21 CAD Cart
SNSLG-M4-8-UCL M4 0.7 8 7 4 3 10 1.6 26.25 CAD Cart
SNSLG-M4-10-UCL M4 0.7 10 7 4 3 10 1.8 26.59 CAD Cart
SNSLG-M4-12-UCL M4 0.7 12 7 4 3 10 2 26.77 CAD Cart
SNSLG-M4-15-UCL M4 0.7 15 7 4 3 10 2.3 27.27 CAD Cart
SNSLG-M4-20-UCL M4 0.7 20 7 4 3 10 2.7 28.13 CAD Cart
SNSLG-M4-25-UCL M4 0.7 25 7 4 3 10 3.2 29.15 CAD Cart
SNSLG-M5-10-UCL M5 0.8 10 8.5 5 4 10 2.7 28.99 CAD Cart
SNSLG-M5-12-UCL M5 0.8 12 8.5 5 4 10 3 29.85 CAD Cart
SNSLG-M5-15-UCL M5 0.8 15 8.5 5 4 10 3.5 30.35 CAD Cart
SNSLG-M5-20-UCL M5 0.8 20 8.5 5 4 10 4 31.74 CAD Cart
SNSLG-M5-25-UCL M5 0.8 25 8.5 5 4 10 4.8 32.42 CAD Cart
SNSLG-M5-30-UCL M5 0.8 30 8.5 5 4 10 5.6 33.44 CAD Cart
SNSLG-M6-12-UCL M6 1 12 10 6 5 10 5.1 30.35 CAD Cart
SNSLG-M6-15-UCL M6 1 15 10 6 5 10 5.8 30.69 CAD Cart
SNSLG-M6-20-UCL M6 1 20 10 6 5 10 6.5 32.08 CAD Cart
SNSLG-M6-25-UCL M6 1 25 10 6 5 10 7.6 32.76 CAD Cart
SNSLG-M6-30-UCL M6 1 30 10 6 5 10 8.3 34.64 CAD Cart
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
SNSLG-UCL
Main Body SUS316L
USC Cleaning

Application

Space-saving/lightweight
FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / General industrial machines / Medical equipment / Food machinery

Characteristics

  • High intensity stainless steel hex socket head cap screws.
  • Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG-UCL *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.
The values are for material before treatment.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SNSLG-UCL SUS316L 1.008
SNSL-UCL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.
The values are for material before treatment.


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)