• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNSS-J/Socket Head Cap Screws

Dimension Drawing

SNSS-JSocket Head Cap Screws

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
L
All
4
5
6
8
10
12
16
20
25
30
35
40
45
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSS-M3-4 M3 0.5 4 5.5 3 2.5 20 0.63 7.29 CAD Cart
SNSS-M3-5 M3 0.5 5 5.5 3 2.5 20 0.67 5.25 CAD Cart
SNSS-M3-6 M3 0.5 6 5.5 3 2.5 20 0.71 3.18 CAD Cart
SNSS-M3-8 M3 0.5 8 5.5 3 2.5 20 0.8 3.18 CAD Cart
SNSS-M3-10 M3 0.5 10 5.5 3 2.5 20 0.88 3.74 CAD Cart
SNSS-M3-12 M3 0.5 12 5.5 3 2.5 20 0.96 3.92 CAD Cart
SNSS-M3-16 M3 0.5 16 5.5 3 2.5 20 1.2 3.92 CAD Cart
SNSS-M3-20 M3 0.5 20 5.5 3 2.5 20 1.4 3.92 CAD Cart
SNSS-M4-5 M4 0.7 5 7 4 3 20 1.4 5.60 CAD Cart
SNSS-M4-6 M4 0.7 6 7 4 3 20 1.5 4.12 CAD Cart
SNSS-M4-8 M4 0.7 8 7 4 3 20 1.7 4.12 CAD Cart
SNSS-M4-10 M4 0.7 10 7 4 3 20 1.8 4.12 CAD Cart
SNSS-M4-12 M4 0.7 12 7 4 3 20 2 4.87 CAD Cart
SNSS-M4-16 M4 0.7 16 7 4 3 20 2.3 4.87 CAD Cart
SNSS-M4-20 M4 0.7 20 7 4 3 20 2.7 4.87 CAD Cart
SNSS-M4-25 M4 0.7 25 7 4 3 20 3.2 4.87 CAD Cart
SNSS-M5-6 M5 0.8 6 8.5 5 4 20 2.2 6.35 CAD Cart
SNSS-M5-8 M5 0.8 8 8.5 5 4 20 2.5 5.98 CAD Cart
SNSS-M5-10 M5 0.8 10 8.5 5 4 20 2.7 4.12 CAD Cart
SNSS-M5-12 M5 0.8 12 8.5 5 4 20 3 4.87 CAD Cart
SNSS-M5-16 M5 0.8 16 8.5 5 4 20 3.5 4.87 CAD Cart
SNSS-M5-20 M5 0.8 20 8.5 5 4 20 4 5.60 CAD Cart
SNSS-M5-25 M5 0.8 25 8.5 5 4 20 4.8 8.21 CAD Cart
SNSS-M6-8 M6 1 8 10 6 5 20 4.3 6.35 CAD Cart
SNSS-M6-10 M6 1 10 10 6 5 20 4.7 5.98 CAD Cart
SNSS-M6-12 M6 1 12 10 6 5 20 5.1 4.87 CAD Cart
SNSS-M6-16 M6 1 16 10 6 5 20 5.8 5.60 CAD Cart
SNSS-M6-20 M6 1 20 10 6 5 20 6.5 5.60 CAD Cart
SNSS-M6-25 M6 1 25 10 6 5 20 7.6 7.85 CAD Cart
SNSS-M6-30 M6 1 30 10 6 5 20 8.3 8.58 CAD Cart
SNSS-M8-10 M8 1.25 10 13 8 6 10 10 8.03 CAD Cart
SNSS-M8-12 M8 1.25 12 13 8 6 10 11 6.90 CAD Cart
SNSS-M8-16 M8 1.25 16 13 8 6 10 12 7.20 CAD Cart
SNSS-M8-20 M8 1.25 20 13 8 6 10 13 7.11 CAD Cart
SNSS-M8-25 M8 1.25 25 13 8 6 10 15 8.41 CAD Cart
SNSS-M8-30 M8 1.25 30 13 8 6 10 17 8.67 CAD Cart
SNSS-M8-35 M8 1.25 35 13 8 6 10 19 9.72 CAD Cart
SNSS-M10-16 M10 1.5 16 16 10 8 5 21 3.66 CAD Cart
SNSS-M10-20 M10 1.5 20 16 10 8 5 23 4.87 CAD Cart
SNSS-M10-25 M10 1.5 25 16 10 8 5 25 7.29 CAD Cart
SNSS-M10-30 M10 1.5 30 16 10 8 5 28 5.34 CAD Cart
SNSS-M10-35 M10 1.5 35 16 10 8 5 30 8.88 CAD Cart
SNSS-M10-40 M10 1.5 40 16 10 8 5 33 10.93 CAD Cart
SNSS-M12-30 M12 1.75 30 18 12 10 1 39 1.89 CAD Cart
SNSS-M12-35 M12 1.75 35 18 12 10 1 43 1.89 CAD Cart
SNSS-M12-40 M12 1.75 40 18 12 10 1 47 3.27 CAD Cart
SNSS-M12-45 M12 1.75 45 18 12 10 1 50 2.16 CAD Cart
SNSS-M12-50 M12 1.75 50 18 12 10 1 55 2.44 CAD Cart
SNSS-M16-40 M16 2 40 24 16 14 1 91 4.21 CAD Cart
SNSS-M16-45 M16 2 45 24 16 14 1 98 4.49 CAD Cart
SNSS-M16-50 M16 2 50 24 16 14 1 106 4.49 CAD Cart
SNSS-M16-60 M16 2 60 24 16 14 1 122 8.32 CAD Cart
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
SNSS-J
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Characteristics

  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
  • Captive Processing Service is supported for M10 and M12.
  • M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)