• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SPD-C/Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)

  • Heat-resistance
  • Chemical-proof
  • LowOutgas

Dimension Drawing

SPD-CPlastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Torsional
Torque
(N·m)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SPD-M3-6-C M3 0.5 6 5.5 3 2.5 0.12 0.13 113.03 CAD Cart
SPD-M3-8-C M3 0.5 8 5.5 3 2.5 0.12 0.15 120.89 CAD Cart
SPD-M3-10-C M3 0.5 10 5.5 3 2.5 0.12 0.16 132.14 CAD Cart
SPD-M3-12-C M3 0.5 12 5.5 3 2.5 0.12 0.18 141.29 CAD Cart
SPD-M3-16-C M3 0.5 16 5.5 3 2.5 0.12 0.21 163.18 CAD Cart
SPD-M4-6-C M4 0.7 6 7 4 3 0.27 0.28 132.86 CAD Cart
SPD-M4-8-C M4 0.7 8 7 4 3 0.27 0.3 146.65 CAD Cart
SPD-M4-10-C M4 0.7 10 7 4 3 0.27 0.33 157.06 CAD Cart
SPD-M4-12-C M4 0.7 12 7 4 3 0.27 0.36 171.24 CAD Cart
SPD-M4-16-C M4 0.7 16 7 4 3 0.27 0.41 197.42 CAD Cart
SPD-M4-20-C M4 0.7 20 7 4 3 0.27 0.49 222.24 CAD Cart
SPD-M4-25-C M4 0.7 25 7 4 3 0.27 0.58 255.09 CAD Cart
SPD-M5-8-C M5 0.8 8 8.5 5 4 0.54 0.45 151.99 CAD Cart
SPD-M5-10-C M5 0.8 10 8.5 5 4 0.54 0.5 165.91 CAD Cart
SPD-M5-12-C M5 0.8 12 8.5 5 4 0.54 0.54 178.00 CAD Cart
SPD-M5-16-C M5 0.8 16 8.5 5 4 0.54 0.63 203.61 CAD Cart
SPD-M5-20-C M5 0.8 20 8.5 5 4 0.54 0.74 227.34 CAD Cart
SPD-M5-25-C M5 0.8 25 8.5 5 4 0.54 0.88 261.96 CAD Cart
SPD-M5-30-C M5 0.8 30 8.5 5 4 0.54 1 290.24 CAD Cart
SPD-M6-10-C M6 1 10 10 6 5 0.95 0.86 188.12 CAD Cart
SPD-M6-12-C M6 1 12 10 6 5 0.95 0.93 202.04 CAD Cart
SPD-M6-16-C M6 1 16 10 6 5 0.95 1.1 231.36 CAD Cart
SPD-M6-20-C M6 1 20 10 6 5 0.95 1.2 255.16 CAD Cart
SPD-M6-25-C M6 1 25 10 6 5 0.95 1.4 295.49 CAD Cart
SPD-M6-30-C M6 1 30 10 6 5 0.95 1.5 326.90 CAD Cart
SPD-M6-40-C M6 1 40 10 6 5 0.95 2 400.28 CAD Cart
SPD-M8-10-C M8 1.25 10 13 8 6 2.26 1.9 231.32 CAD Cart
SPD-M8-12-C M8 1.25 12 13 8 6 2.26 2 246.12 CAD Cart
SPD-M8-16-C M8 1.25 16 13 8 6 2.26 2.2 274.62 CAD Cart
SPD-M8-20-C M8 1.25 20 13 8 6 2.26 2.5 305.66 CAD Cart
SPD-M8-25-C M8 1.25 25 13 8 6 2.26 2.8 346.04 CAD Cart
SPD-M8-30-C M8 1.25 30 13 8 6 2.26 3.1 394.76 CAD Cart
SPD-M8-40-C M8 1.25 40 13 8 6 2.26 3.8 467.57 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommendation torque is 50% of the torsional torque.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)