• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSH-SD-EL-ALK/Socket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch

  • Space
  • Slim
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SSH-SD-EL-ALKSocket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque*1 (N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSH-M3-6-SD-EL-ALK M3 0.5 6 5 1.3 1.5 2 0.7 10 0.43 40.13 CAD Cart
SSH-M3-8-SD-EL-ALK M3 0.5 8 5 1.3 1.5 2 0.7 10 0.53 40.13 CAD Cart
SSH-M3-10-SD-EL-ALK M3 0.5 10 5 1.3 1.5 2 0.7 10 0.63 40.13 CAD Cart
SSH-M3-12-SD-EL-ALK M3 0.5 12 5 1.3 1.5 2 0.7 10 0.73 42.87 CAD Cart
SSH-M4-6-SD-EL-ALK M4 0.7 6 6 1.5 2 2.5 1.7 10 0.74 40.13 CAD Cart
SSH-M4-8-SD-EL-ALK M4 0.7 8 6 1.5 2 2.5 1.7 10 0.9 40.64 CAD Cart
SSH-M4-10-SD-EL-ALK M4 0.7 10 6 1.5 2 2.5 1.7 10 1.06 40.81 CAD Cart
SSH-M4-12-SD-EL-ALK M4 0.7 12 6 1.5 2 2.5 1.7 10 1.22 41.68 CAD Cart
SSH-M4-16-SD-EL-ALK M4 0.7 16 6 1.5 2 2.5 1.7 10 1.54 42.53 CAD Cart
SSH-M5-6-SD-EL-ALK M5 0.8 6 8 1.5 3 3 4.2 10 1.6 43.39 CAD Cart
SSH-M5-8-SD-EL-ALK M5 0.8 8 8 1.5 3 3 4.2 10 1.8 41.34 CAD Cart
SSH-M5-10-SD-EL-ALK M5 0.8 10 8 1.5 3 3 4.2 10 2.1 41.50 CAD Cart
SSH-M5-12-SD-EL-ALK M5 0.8 12 8 1.5 3 3 4.2 10 2.3 41.85 CAD Cart
SSH-M5-16-SD-EL-ALK M5 0.8 16 8 1.5 3 3 4.2 10 2.8 41.85 CAD Cart
SSH-M5-20-SD-EL-ALK M5 0.8 20 8 1.5 3 3 4.2 10 3.3 42.53 CAD Cart
SSH-M6-6-SD-EL-ALK M6 1 6 9 1.5 3 4 6.3 10 1.9 47.68 CAD Cart
SSH-M6-8-SD-EL-ALK M6 1 8 9 1.5 3 4 6.3 10 2.3 42.53 CAD Cart
SSH-M6-10-SD-EL-ALK M6 1 10 9 1.5 3 4 6.3 10 2.6 42.71 CAD Cart
SSH-M6-12-SD-EL-ALK M6 1 12 9 1.5 3 4 6.3 10 3 42.71 CAD Cart
SSH-M6-16-SD-EL-ALK M6 1 16 9 1.5 3 4 6.3 10 3.7 43.05 CAD Cart
SSH-M6-20-SD-EL-ALK M6 1 20 9 1.5 3 4 6.3 10 4.4 43.56 CAD Cart
SSH-M6-25-SD-EL-ALK M6 1 25 9 1.5 3 4 6.3 10 5.2 46.81 CAD Cart
SSH-M6-30-SD-EL-ALK M6 1 30 9 1.5 3 4 6.3 10 6.1 49.38 CAD Cart
SSH-M8-8-SD-EL-ALK M8 1.25 8 11 1.5 4 5 14 10 3.4 60.53 CAD Cart
SSH-M8-10-SD-EL-ALK M8 1.25 10 11 1.5 4 5 14 10 4 51.78 CAD Cart
SSH-M8-12-SD-EL-ALK M8 1.25 12 11 1.5 4 5 14 10 4.7 53.17 CAD Cart
SSH-M8-16-SD-EL-ALK M8 1.25 16 11 1.5 4 5 14 10 5.9 53.51 CAD Cart
SSH-M8-20-SD-EL-ALK M8 1.25 20 11 1.5 4 5 14 10 7.2 55.39 CAD Cart
SSH-M8-25-SD-EL-ALK M8 1.25 25 11 1.5 4 5 14 10 8.8 57.62 CAD Cart
SSH-M8-30-SD-EL-ALK M8 1.25 30 11 1.5 4 5 14 10 10 61.73 CAD Cart

*1: The maximum tightening torque of the screw body. With reference to the Precautions for Use, consider the seating surface pressure when deciding on the tightening torque. Values in chart are for reference only. They are not guaranteed values.
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
SSH-SD-EL-ALK
Main Body SCM435
Electroless Nickel Plating
Nylon Patch Nylon 11
Strength Class Thread Part: 10.9
Head *1: 5.8

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Special low profile screws with small heads and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • Able to reduce spot facing diameters compared to standard hex socket head cap screws with special low profile.
  • All head heights are 1.5 mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSH-SD-EL-ALKSocket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSH-SD-EL-ALKSocket Head Cap Screws with Ultra Low Profile & Small Head and Nylon Patch

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSH-M3-SD-EL-ALK 5 5.03
SSH-M4-SD-EL-ALK 6 8.78
SSH-M5-SD-EL-ALK 8 14.2
SSH-M6-SD-EL-ALK 9 20.1
SSH-M8-SD-EL-ALK 11 36.6

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)