• Special Screws (Bolts)
  • Compact and Space-Saving

SET-NI/Hexalobular Socket Head Cap Screws with Super Ultra Low Profile

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. t Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SET-M3-6-NI M3 0.5 6 7 0.8 SKX-6 6 0.75 0.7 20 0.39 6.41 CAD Cart
SET-M3-8-NI M3 0.5 8 7 0.8 SKX-6 6 0.75 0.7 20 0.48 6.41 CAD Cart
SET-M3-10-NI M3 0.5 10 7 0.8 SKX-6 6 0.75 0.7 20 0.56 6.41 CAD Cart
SET-M4-6-NI M4 0.7 6 8 0.9 SKX-8 8 0.9 2.3 20 0.65 7.39 CAD Cart
SET-M4-8-NI M4 0.7 8 8 0.9 SKX-8 8 0.9 2.3 20 0.8 7.39 CAD Cart
SET-M4-10-NI M4 0.7 10 8 0.9 SKX-8 8 0.9 2.3 20 0.95 7.39 CAD Cart
SET-M4-12-NI M4 0.7 12 8 0.9 SKX-8 8 0.9 2.3 20 1.1 9.09 CAD Cart
SET-M4-16-NI M4 0.7 16 8 0.9 SKX-8 8 0.9 2.3 20 1.4 11.07 CAD Cart
SET-M5-8-NI M5 0.8 8 9 1 SKX-10 10 1 4 20 0.73 9.09 CAD Cart
SET-M5-10-NI M5 0.8 10 9 1 SKX-10 10 1 4 20 0.98 10.37 CAD Cart
SET-M5-12-NI M5 0.8 12 9 1 SKX-10 10 1 4 20 1.2 10.37 CAD Cart
SET-M5-16-NI M5 0.8 16 9 1 SKX-10 10 1 4 20 1.7 11.07 CAD Cart
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
SET-NI
Main Body SWCH
Nickel Plating

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
    ⇒We can make a screw like this one

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SKXB Hexalobular Short Bit
SKXB

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile

SRD Magnet Screwdriver
SRD

SET-NIHexalobular Socket Head Cap Screws with Super Ultra Low Profile


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)