• Special Screws (Bolts)
  • Compact and Space-Saving

SSCLS/Socket Head Cap Captive Screws with Low Profile

  • Space
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSCLSSocket Head Cap Captive Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSCLS-M3-8 M3 0.5 8 4 5.5 2 2 2.2 0.62 4.02 CAD Cart
SSCLS-M3-10 M3 0.5 10 4 5.5 2 2 2.2 0.7 4.02 CAD Cart
SSCLS-M3-12 M3 0.5 12 4 5.5 2 2 2.2 0.78 4.02 CAD Cart
SSCLS-M3-16 M3 0.5 16 4 5.5 2 2 2.2 0.98 4.02 CAD Cart
SSCLS-M4-10 M4 0.7 10 5 7 2.8 2.5 3 1.4 3.90 CAD Cart
SSCLS-M4-12 M4 0.7 12 5 7 2.8 2.5 3 1.6 3.90 CAD Cart
SSCLS-M4-16 M4 0.7 16 5 7 2.8 2.5 3 1.9 3.90 CAD Cart
SSCLS-M4-20 M4 0.7 20 5 7 2.8 2.5 3 2.3 3.90 CAD Cart
SSCLS-M5-12 M5 0.8 12 6 8.5 3.5 3 3.9 2.3 4.02 CAD Cart
SSCLS-M5-16 M5 0.8 16 6 8.5 3.5 3 3.9 2.8 4.02 CAD Cart
SSCLS-M5-20 M5 0.8 20 6 8.5 3.5 3 3.9 3.3 4.02 CAD Cart
SSCLS-M5-25 M5 0.8 25 6 8.5 3.5 3 3.9 4.1 4.02 CAD Cart
SSCLS-M6-12 M6 1 12 8 10 4 4 4.5 3.8 4.59 CAD Cart
SSCLS-M6-16 M6 1 16 8 10 4 4 4.5 4.5 4.59 CAD Cart
SSCLS-M6-20 M6 1 20 8 10 4 4 4.5 5.3 4.59 CAD Cart
SSCLS-M6-25 M6 1 25 8 10 4 4 4.5 6.4 4.59 CAD Cart
SSCLS-M6-30 M6 1 30 8 10 4 4 4.5 7.1 4.59 CAD Cart
SSCLS-M8-16 M8 1.25 16 10 13 5 5 6.3 9 6.24 CAD Cart
SSCLS-M8-20 M8 1.25 20 10 13 5 5 6.3 10 6.24 CAD Cart
SSCLS-M8-25 M8 1.25 25 10 13 5 5 6.3 12 6.24 CAD Cart
SSCLS-M8-30 M8 1.25 30 10 13 5 5 6.3 14 6.24 CAD Cart
SSCLS-M8-35 M8 1.25 35 10 13 5 5 6.3 16 6.24 CAD Cart
SSCLS-M8-40 M8 1.25 40 10 13 5 5 6.3 18 6.24 CAD Cart
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
SSCLS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Securement of protective and inspection covers and compliance
with CE marked products
Machine tools, food industry machines, and electrical
and electronic equipment

Characteristics

  • The shape of the screws prevent them from falling out and loss. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
  • These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE

Precautions for Use

  • The inner diameter of the screw hole of the cover must be equal or larger than dimension dc.
  • The thickness of the cover must be 0.8 mm or more.

Installation Example

Make a screw hole in the cover, then pass SSCLS thread through it. Even when the screw is removed from the frame, SSCLS does not fall out from the cover because SSCLS thread catches on the screw hole of the cover.

SSCLSSocket Head Cap Captive Screws with Low Profile


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)