Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSL-M2-5-SD | M2 | 0.4 | 5 | 3 | 2 | 1.5 | 0.8 | 20 | 0.13 | 186.87 | CAD | Cart |
| SVSL-M2-6-SD | M2 | 0.4 | 6 | 3 | 2 | 1.5 | 0.8 | 20 | 0.15 | 200.59 | CAD | Cart |
| SVSL-M2-8-SD | M2 | 0.4 | 8 | 3 | 2 | 1.5 | 0.8 | 20 | 0.19 | 221.17 | CAD | Cart |
| SVSL-M2-10-SD | M2 | 0.4 | 10 | 3 | 2 | 1.5 | 0.8 | 20 | 0.23 | 241.74 | CAD | Cart |
| SVSL-M2-12-SD | M2 | 0.4 | 12 | 3 | 2 | 1.5 | 0.8 | 20 | 0.27 | 269.16 | CAD | Cart |
| SVSL-M2-16-SD | M2 | 0.4 | 16 | 3 | 2 | 1.5 | 0.8 | 20 | 0.35 | 318.88 | CAD | Cart |
| SVSL-M3-5-SD | M3 | 0.5 | 5 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.5 | 159.45 | CAD | Cart |
| SVSL-M3-6-SD | M3 | 0.5 | 6 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.54 | 164.25 | CAD | Cart |
| SVSL-M3-8-SD | M3 | 0.5 | 8 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.59 | 174.88 | CAD | Cart |
| SVSL-M3-10-SD | M3 | 0.5 | 10 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.71 | 188.60 | CAD | Cart |
| SVSL-M3-12-SD | M3 | 0.5 | 12 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.8 | 198.88 | CAD | Cart |
| SVSL-M3-16-SD | M3 | 0.5 | 16 | 4.5 | 3 | 2.5 | 1.2 | 20 | 1 | 221.17 | CAD | Cart |
| SVSL-M4-5-SD | M4 | 0.7 | 5 | 5.5 | 4 | 3 | 1.5 | 20 | 1.1 | 150.19 | CAD | Cart |
| SVSL-M4-6-SD | M4 | 0.7 | 6 | 5.5 | 4 | 3 | 1.5 | 20 | 1.3 | 154.98 | CAD | Cart |
| SVSL-M4-8-SD | M4 | 0.7 | 8 | 5.5 | 4 | 3 | 1.5 | 20 | 1.4 | 161.86 | CAD | Cart |
| SVSL-M4-10-SD | M4 | 0.7 | 10 | 5.5 | 4 | 3 | 1.5 | 20 | 1.6 | 173.17 | CAD | Cart |
| SVSL-M4-12-SD | M4 | 0.7 | 12 | 5.5 | 4 | 3 | 1.5 | 20 | 1.9 | 181.74 | CAD | Cart |
| SVSL-M4-16-SD | M4 | 0.7 | 16 | 5.5 | 4 | 3 | 1.5 | 20 | 2.2 | 204.02 | CAD | Cart |
| SVSL-M4-20-SD | M4 | 0.7 | 20 | 5.5 | 4 | 3 | 1.5 | 20 | 2.6 | 222.88 | CAD | Cart |
| SVSL-M4-25-SD | M4 | 0.7 | 25 | 5.5 | 4 | 3 | 1.5 | 20 | 3.1 | 248.59 | CAD | Cart |
| SVSL-M5-6-SD | M5 | 0.8 | 6 | 7 | 4.5 | 4 | 1.5 | 10 | 1.9 | 85.56 | CAD | Cart |
| SVSL-M5-8-SD | M5 | 0.8 | 8 | 7 | 4.5 | 4 | 1.5 | 10 | 2.1 | 88.47 | CAD | Cart |
| SVSL-M5-10-SD | M5 | 0.8 | 10 | 7 | 4.5 | 4 | 1.5 | 10 | 2.3 | 92.42 | CAD | Cart |
| SVSL-M5-12-SD | M5 | 0.8 | 12 | 7 | 4.5 | 4 | 1.5 | 10 | 2.6 | 99.46 | CAD | Cart |
| SVSL-M5-16-SD | M5 | 0.8 | 16 | 7 | 4.5 | 4 | 1.5 | 10 | 3.1 | 110.42 | CAD | Cart |
| SVSL-M5-20-SD | M5 | 0.8 | 20 | 7 | 4.5 | 4 | 1.5 | 10 | 3.6 | 120.18 | CAD | Cart |
| SVSL-M5-25-SD | M5 | 0.8 | 25 | 7 | 4.5 | 4 | 1.5 | 10 | 4.2 | 135.10 | CAD | Cart |
| SVSL-M6-8-SD | M6 | 1 | 8 | 8.5 | 5.5 | 5 | 2 | 10 | 3.4 | 95.33 | CAD | Cart |
| SVSL-M6-10-SD | M6 | 1 | 10 | 8.5 | 5.5 | 5 | 2 | 10 | 3.7 | 98.25 | CAD | Cart |
| SVSL-M6-12-SD | M6 | 1 | 12 | 8.5 | 5.5 | 5 | 2 | 10 | 4.1 | 103.38 | CAD | Cart |
| SVSL-M6-16-SD | M6 | 1 | 16 | 8.5 | 5.5 | 5 | 2 | 10 | 4.8 | 112.64 | CAD | Cart |
| SVSL-M6-20-SD | M6 | 1 | 20 | 8.5 | 5.5 | 5 | 2 | 10 | 5.5 | 121.39 | CAD | Cart |
| SVSL-M6-25-SD | M6 | 1 | 25 | 8.5 | 5.5 | 5 | 2 | 10 | 6.3 | 135.10 | CAD | Cart |
| SVSL-M6-30-SD | M6 | 1 | 30 | 8.5 | 5.5 | 5 | 2 | 10 | 7.2 | 148.99 | CAD | Cart |
| SVSL-M8-12-SD | M8 | 1.25 | 12 | 11 | 7.5 | 6 | 2 | 10 | 8.4 | 124.13 | CAD | Cart |
| SVSL-M8-16-SD | M8 | 1.25 | 16 | 11 | 7.5 | 6 | 2 | 10 | 9.7 | 132.37 | CAD | Cart |
| SVSL-M8-20-SD | M8 | 1.25 | 20 | 11 | 7.5 | 6 | 2 | 10 | 11 | 143.85 | CAD | Cart |
| SVSL-M8-25-SD | M8 | 1.25 | 25 | 11 | 7.5 | 6 | 2 | 10 | 13 | 159.45 | CAD | Cart |
| SVSL-M8-30-SD | M8 | 1.25 | 30 | 11 | 7.5 | 6 | 2 | 10 | 14 | 176.59 | CAD | Cart |
| SVSL-M8-35-SD | M8 | 1.25 | 35 | 11 | 7.5 | 6 | 2 | 10 | 16 | 193.74 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVSL-SD | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4 - 70 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- Non-magnetic.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Gas trapped at the bottom of the screw hole is released through SVSL-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

Head Diameter and Screw Effective Cross-Sectional Area
| Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
|---|---|---|
| SVSL-M2-SD | 3 | 2.07 |
| SVSL-M3-SD | 4.5 | 5.03 |
| SVSL-M4-SD | 5.5 | 8.78 |
| SVSL-M5-SD | 7 | 14.2 |
| SVSL-M6-SD | 8.5 | 20.1 |
| SVSL-M8-SD | 11 | 36.6 |