• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRHS/Socket Head Cap Screws with Hexalobular Socket and Pin

  • Tamper Resistance

Dimension Drawing

SRHSSocket Head Cap Screws with Hexalobular Socket and Pin寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Applicable Wrench Type Applicable Bit Type Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
Bit Driver
SRHS-M3-6 M3 0.5 6 5.7 1.65 2 SRH-2 SRHB-2 SRD-6.35 20 0.48 15.40 CAD Cart
SRHS-M3-8 M3 0.5 8 5.7 1.65 2 SRH-2 SRHB-2 SRD-6.35 20 0.57 15.40 CAD Cart
SRHS-M3-10 M3 0.5 10 5.7 1.65 2 SRH-2 SRHB-2 SRD-6.35 20 0.65 16.11 CAD Cart
SRHS-M3-12 M3 0.5 12 5.7 1.65 2 SRH-2 SRHB-2 SRD-6.35 20 0.73 16.72 CAD Cart
SRHS-M3-16 M3 0.5 16 5.7 1.65 2 SRH-2 SRHB-2 SRD-6.35 20 0.93 16.90 CAD Cart
SRHS-M4-6 M4 0.7 6 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 1.1 15.40 CAD Cart
SRHS-M4-8 M4 0.7 8 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 1.2 15.40 CAD Cart
SRHS-M4-10 M4 0.7 10 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 1.4 16.11 CAD Cart
SRHS-M4-12 M4 0.7 12 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 1.5 16.72 CAD Cart
SRHS-M4-16 M4 0.7 16 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 1.8 16.90 CAD Cart
SRHS-M4-20 M4 0.7 20 7.6 2.2 2.5 SRH-2.5 SRHB-2.5 SRD-6.35 20 2.2 19.33 CAD Cart
SRHS-M5-8 M5 0.8 8 9.5 2.75 3 SRH-3 SRHB-3 SRD-6.35 20 1.8 20.94 CAD Cart
SRHS-M5-10 M5 0.8 10 9.5 2.75 3 SRH-3 SRHB-3 SRD-6.35 20 2 21.00 CAD Cart
SRHS-M5-12 M5 0.8 12 9.5 2.75 3 SRH-3 SRHB-3 SRD-6.35 20 2.3 21.93 CAD Cart
SRHS-M5-16 M5 0.8 16 9.5 2.75 3 SRH-3 SRHB-3 SRD-6.35 20 2.8 22.71 CAD Cart
SRHS-M5-20 M5 0.8 20 9.5 2.75 3 SRH-3 SRHB-3 SRD-6.35 20 3.3 24.29 CAD Cart
SRHS-M6-10 M6 1 10 10.5 3.3 4 SRH-4 SRHB-4 SRD-6.35 10 3.3 12.36 CAD Cart
SRHS-M6-12 M6 1 12 10.5 3.3 4 SRH-4 SRHB-4 SRD-6.35 10 3.6 12.36 CAD Cart
SRHS-M6-16 M6 1 16 10.5 3.3 4 SRH-4 SRHB-4 SRD-6.35 10 4.3 13.57 CAD Cart
SRHS-M6-20 M6 1 20 10.5 3.3 4 SRH-4 SRHB-4 SRD-6.35 10 5.1 15.03 CAD Cart
SRHS-M6-25 M6 1 25 10.5 3.3 4 SRH-4 SRHB-4 SRD-6.35 10 6.1 16.89 CAD Cart
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
SRHS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Button head cap screws with pin at the center of their socket.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRH dedicated wrenches are available.SRH

SRHSSocket Head Cap Screws with Hexalobular Socket and Pin

SRHB applicable bits are available.SRHB

SRHSSocket Head Cap Screws with Hexalobular Socket and Pin

Dedicated magnetic screwdrivers SRD are available.SRD

SRHSSocket Head Cap Screws with Hexalobular Socket and Pin


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)