Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Removal Tool Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SROS-M3-5 | M3 | 0.5 | 5 | 5.5 | 2 | SROT-410 | 20 | 0.49 | 8.39 | CAD | Cart |
| SROS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | SROT-410 | 20 | 0.53 | 8.63 | CAD | Cart |
| SROS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | SROT-410 | 20 | 0.61 | 8.63 | CAD | Cart |
| SROS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | SROT-410 | 20 | 0.69 | 8.63 | CAD | Cart |
| SROS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | SROT-410 | 20 | 0.77 | 9.40 | CAD | Cart |
| SROS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | SROT-410 | 20 | 0.94 | 9.76 | CAD | Cart |
| SROS-M4-6 | M4 | 0.7 | 6 | 7 | 2.6 | SROT-410 | 20 | 1 | 9.76 | CAD | Cart |
| SROS-M4-8 | M4 | 0.7 | 8 | 7 | 2.6 | SROT-410 | 20 | 1.2 | 9.76 | CAD | Cart |
| SROS-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | SROT-410 | 20 | 1.3 | 10.65 | CAD | Cart |
| SROS-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | SROT-410 | 20 | 1.5 | 10.65 | CAD | Cart |
| SROS-M4-16 | M4 | 0.7 | 16 | 7 | 2.6 | SROT-410 | 20 | 1.8 | 11.36 | CAD | Cart |
| SROS-M4-20 | M4 | 0.7 | 20 | 7 | 2.6 | SROT-410 | 20 | 2.1 | 12.03 | CAD | Cart |
| SROS-M4-25 | M4 | 0.7 | 25 | 7 | 2.6 | SROT-410 | 20 | 2.5 | 13.41 | CAD | Cart |
| SROS-M5-8 | M5 | 0.8 | 8 | 9 | 3.3 | SROT-510 | 20 | 2.2 | 13.41 | CAD | Cart |
| SROS-M5-10 | M5 | 0.8 | 10 | 9 | 3.3 | SROT-510 | 20 | 2.4 | 13.41 | CAD | Cart |
| SROS-M5-12 | M5 | 0.8 | 12 | 9 | 3.3 | SROT-510 | 20 | 2.7 | 13.79 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SROS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- The screws can be installed, but not removed, using commercially available slotted screwdrivers.
- Remove the screws by using SROT Specialty Removal Tool.