• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRTRS/Triangular Socket Button Head Cap Screws

  • Tamper Resistance

Dimension Drawing

SRTRSTriangular Socket Button Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRTRS-M3-6 M3 0.5 6 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.43 15.05 CAD Cart
SRTRS-M3-8 M3 0.5 8 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.52 15.05 CAD Cart
SRTRS-M3-10 M3 0.5 10 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.61 15.97 CAD Cart
SRTRS-M3-12 M3 0.5 12 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.7 16.62 CAD Cart
SRTRS-M3-16 M3 0.5 16 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.88 17.14 CAD Cart
SRTRS-M3-20 M3 0.5 20 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 1.1 18.99 CAD Cart
SRTRS-M4-6 M4 0.7 6 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 0.89 15.97 CAD Cart
SRTRS-M4-8 M4 0.7 8 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.1 15.97 CAD Cart
SRTRS-M4-10 M4 0.7 10 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.2 16.62 CAD Cart
SRTRS-M4-12 M4 0.7 12 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.4 17.14 CAD Cart
SRTRS-M4-16 M4 0.7 16 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.7 18.34 CAD Cart
SRTRS-M4-20 M4 0.7 20 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 2 20.96 CAD Cart
SRTRS-M5-10 M5 0.8 10 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.1 21.95 CAD Cart
SRTRS-M5-12 M5 0.8 12 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.4 22.75 CAD Cart
SRTRS-M5-16 M5 0.8 16 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.9 24.96 CAD Cart
SRTRS-M5-20 M5 0.8 20 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 3.4 26.54 CAD Cart
SRTRS-M5-25 M5 0.8 25 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 4.1 28.75 CAD Cart
SRTRS-M6-8 M6 1 8 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 2.5 26.54 CAD Cart
SRTRS-M6-10 M6 1 10 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 2.9 26.54 CAD Cart
SRTRS-M6-12 M6 1 12 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 3.3 26.54 CAD Cart
SRTRS-M6-16 M6 1 16 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 4.1 29.64 CAD Cart
SRTRS-M6-20 M6 1 20 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 4.9 32.41 CAD Cart
SRTRS-M6-25 M6 1 25 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 5.9 36.57 CAD Cart
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
SRTRS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Button head cap screws with triangular socket.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRTRB

SRTRSTriangular Socket Button Head Cap Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRTRSTriangular Socket Button Head Cap Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)