• Special Screws (Bolts)
  • Titanium Bolts (Screws)

SNZT/Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Miniature

Dimension Drawing

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Maximum Tightening Torque (N·m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZT-M1.6-3 M1.6 0.35 3 2.3 0.5 0 0.07 10 0.023 39.62 CAD Cart
SNZT-M1.6-4 M1.6 0.35 4 2.3 0.5 0 0.07 10 0.028 39.62 CAD Cart
SNZT-M1.6-5 M1.6 0.35 5 2.3 0.5 0 0.07 10 0.032 39.62 CAD Cart
SNZT-M1.6-6 M1.6 0.35 6 2.3 0.5 0 0.07 10 0.037 39.62 CAD Cart
SNZT-M2-3 M2 0.4 3 3 0.6 0 0.14 10 0.041 27.24 CAD Cart
SNZT-M2-4 M2 0.4 4 3 0.6 0 0.14 10 0.049 27.24 CAD Cart
SNZT-M2-5 M2 0.4 5 3 0.6 0 0.14 10 0.057 27.24 CAD Cart
SNZT-M2-6 M2 0.4 6 3 0.6 0 0.14 10 0.065 27.46 CAD Cart
SNZT-M2.5-4 M2.5 0.45 4 3.8 0.8 0 0.29 10 0.096 32.12 CAD Cart
SNZT-M2.5-5 M2.5 0.45 5 3.8 0.8 0 0.29 10 0.11 32.36 CAD Cart
SNZT-M2.5-6 M2.5 0.45 6 3.8 0.8 0 0.29 10 0.13 32.54 CAD Cart
SNZT-M2.5-8 M2.5 0.45 8 3.8 0.8 0 0.29 10 0.16 32.54 CAD Cart
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
SNZT
Main Body TW270 (Grade 1 Titanium)

Application

Installation of FPD Manufacturing Equipment / Semiconductor Manufacturing Equipment / Electrical and Electronic Devices / Magnetic Sensors

Characteristics

  • M1.6-M2.5 Grade 1 Titanium miniature screws for precision instruments.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Refer to ⇒Properties of Titanium for details about the characteristics of titanium.
  • Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.

SNZTTitanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)


Mechanical Properties

TW270 (Grade 1 Titanium)
Tensile Strength (N/mm2) 270-410
0.2% Proof Stress (N/mm2) 165 or More
Elongation (%) 27 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270 (Grade 1 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 x 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Titanium Bolts (Screws)

Click here to see Special Screws (Bolts)