Hints for Correctly Using NBK Products
Unit : mm
| Part Number | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|
| SKEID-6.35 | 6.35 | 239 | 53.30 | CAD | Cart |
Material/Finish
| SKEID | |
|---|---|
| Impact Screwdriver | Carbon Steel Chrome Plating |
| Grip | Thermoplastic Elastomer |
| Adapter | Alloy Steel Ferrosoferric Oxide Film (Black) |
| Adapter Coating | Polyamide (Black) |
Application
For stripped screws that cannot be removed with an ordinary toolCharacteristics
- An impact screwdriver for turning screws in the loosening direction by applying impact. For details, refer to "How to Remove Screws".
- Can be used together with the dedicated bit SKEIB to make grooves in damaged recesses and remove the damaged screws.
- Can also remove flat head screws that cannot be gripped with a tool such as a wrench or screws in counterbored holes.
Usage Example
For cases where recesses are damaged due to tool cam-out.For cases where recesses are damaged due to turning tools with shallow contact.
For cases where recesses are crushed due to rust or corrosion from long-term exposure to outdoor environments.
For cases where recesses are damaged due to attempts to forcibly remove tightly stuck screws.
For cases where recesses are damaged due to usage of incorrect sizes of tools.
Precautions for Use
- Do not use for purposes other than removing screws with damaged recesses.
- Use in combination with SKEIB.
- Use a bit suitable for the recess of the screw.
- Hitting with a hammer will transmit the impact to the part where the screw is attached. The impact may be absorbed without creating a groove, or the mounting area may be damaged.
- Do not use for screws with low recess strength such as resin screws, as they may be damaged further.
- Striking with excessive force may damage the screw further, or damage the bit.
- The tip of SKEIB is sharp, so be careful to avoid injury.
- When using a hammer, be careful not to accidentally hit your hands or fingers.
- Do not use in locations exposed to live wires, as it is made of metal.
- Be sure to wear safety glasses while working.
How to Remove Screws
① Place the applicable stripped screw removal bit SKEIB vertically to the damaged recess and hit the end of the shaft with a hammer to form a groove on the screw head.

*1: Gently push the SKEID adapter in while turning it, and align the △ mark in the loosening direction. L left rotation / R right rotation

The rotational direction of SKEID may change depending on the impact. To avoid this, hammer while applying force in the desired direction.