• Special Screws (Bolts)
  • Vacuum

SVSLG-PC/Vented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • LowOutgas

Dimension Drawing

SVSLG-PCVented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
Max.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSLG-M3-6-PC M3 0.5 6 5.5 3 2.5 1.2 10 0.64 52.82 CAD Cart
SVSLG-M3-8-PC M3 0.5 8 5.5 3 2.5 1.2 10 0.81 56.59 CAD Cart
SVSLG-M3-10-PC M3 0.5 10 5.5 3 2.5 1.2 10 0.86 61.04 CAD Cart
SVSLG-M3-12-PC M3 0.5 12 5.5 3 2.5 1.2 10 0.9 65.50 CAD Cart
SVSLG-M3-15-PC M3 0.5 15 5.5 3 2.5 1.2 10 0.9 73.56 CAD Cart
SVSLG-M3-20-PC M3 0.5 20 5.5 3 2.5 1.2 10 1.28 81.61 CAD Cart
SVSLG-M3-25-PC M3 0.5 25 5.5 3 2.5 1.2 10 1.45 93.11 CAD Cart
SVSLG-M4-8-PC M4 0.7 8 7 4 3 1.5 10 1.4 66.70 CAD Cart
SVSLG-M4-10-PC M4 0.7 10 7 4 3 1.5 10 1.6 71.16 CAD Cart
SVSLG-M4-12-PC M4 0.7 12 7 4 3 1.5 10 1.8 75.10 CAD Cart
SVSLG-M4-15-PC M4 0.7 15 7 4 3 1.5 10 2 84.02 CAD Cart
SVSLG-M4-20-PC M4 0.7 20 7 4 3 1.5 10 2.3 92.93 CAD Cart
SVSLG-M4-25-PC M4 0.7 25 7 4 3 1.5 10 2.7 103.73 CAD Cart
SVSLG-M5-10-PC M5 0.8 10 8.5 5 4 1.5 10 2.5 86.59 CAD Cart
SVSLG-M5-12-PC M5 0.8 12 8.5 5 4 1.5 10 2.8 91.39 CAD Cart
SVSLG-M5-15-PC M5 0.8 15 8.5 5 4 1.5 10 3.3 100.30 CAD Cart
SVSLG-M5-20-PC M5 0.8 20 8.5 5 4 1.5 10 3.7 110.08 CAD Cart
SVSLG-M5-25-PC M5 0.8 25 8.5 5 4 1.5 10 4.4 121.39 CAD Cart
SVSLG-M5-30-PC M5 0.8 30 8.5 5 4 1.5 10 5.1 132.03 CAD Cart
SVSLG-M6-12-PC M6 1 12 10 6 5 2 10 4.7 86.59 CAD Cart
SVSLG-M6-15-PC M6 1 15 10 6 5 2 10 5.2 93.11 CAD Cart
SVSLG-M6-20-PC M6 1 20 10 6 5 2 10 5.8 101.50 CAD Cart
SVSLG-M6-25-PC M6 1 25 10 6 5 2 10 6.7 110.59 CAD Cart
SVSLG-M6-30-PC M6 1 30 10 6 5 2 10 7.3 121.39 CAD Cart
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
SVSLG-PC
Main Body SUS316L
Special Chemical Polishing

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • High strength stainless steel hex socket head cap screws.
  • Made of SUS316L. It has excellent corrosion resistance.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Non-magnetic.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSLG-PC, and gas trapped in the drilled hole is released through SWAS-VF-PC.SWAS-VF-PC

SVSLG-PCVented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing


Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SVSLG-PC *1] 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SVSLG-PC SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference, using pre-surface treated materials, only. They are not guaranteed values.


Related Products

For ventilation of drilled holes, please use SWAS-VF-PC.SWAS-VF-PC

SVSLG-PCVented High Strength Stainless Steel Socket Head Cap Screws – Specialized Chemical Polishing


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)