• Special Screws (Bolts)
  • Vacuum

SVSS-SD/Vented Socket Head Cap Screws with Small Head

  • Vacuum
  • Cleanroom Specification
  • Slim

Dimension Drawing

SVSS-SDVented Socket Head Cap Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
3
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVSS-M2-3-SD M2 0.4 3 3 2 1.5 0.8 10 0.088 77.50 CAD Cart
SVSS-M2-4-SD M2 0.4 4 3 2 1.5 0.8 10 0.11 80.93 CAD Cart
SVSS-M2-5-SD M2 0.4 5 3 2 1.5 0.8 10 0.13 86.76 CAD Cart
SVSS-M2-6-SD M2 0.4 6 3 2 1.5 0.8 10 0.15 93.61 CAD Cart
SVSS-M2.5-4-SD M2.5 0.45 4 3.8 2.5 2 1 10 0.26 80.25 CAD Cart
SVSS-M2.5-5-SD M2.5 0.45 5 3.8 2.5 2 1 10 0.29 79.73 CAD Cart
SVSS-M2.5-6-SD M2.5 0.45 6 3.8 2.5 2 1 10 0.32 83.85 CAD Cart
SVSS-M2.5-8-SD M2.5 0.45 8 3.8 2.5 2 1 10 0.38 90.19 CAD Cart
SVSS-M3-5-SD M3 0.5 5 4.5 3 2.5 1.2 20 0.5 153.62 CAD Cart
SVSS-M3-6-SD M3 0.5 6 4.5 3 2.5 1.2 20 0.54 158.43 CAD Cart
SVSS-M3-8-SD M3 0.5 8 4.5 3 2.5 1.2 20 0.59 168.71 CAD Cart
SVSS-M3-10-SD M3 0.5 10 4.5 3 2.5 1.2 20 0.71 181.74 CAD Cart
SVSS-M3-12-SD M3 0.5 12 4.5 3 2.5 1.2 20 0.8 192.02 CAD Cart
SVSS-M4-6-SD M4 0.7 6 5.5 4 3 1.5 20 1.1 148.13 CAD Cart
SVSS-M4-8-SD M4 0.7 8 5.5 4 3 1.5 20 1.3 153.62 CAD Cart
SVSS-M4-10-SD M4 0.7 10 5.5 4 3 1.5 20 1.4 165.28 CAD Cart
SVSS-M4-12-SD M4 0.7 12 5.5 4 3 1.5 20 1.6 173.17 CAD Cart
SVSS-M4-16-SD M4 0.7 16 5.5 4 3 1.5 20 1.9 195.45 CAD Cart
SVSS-M4-20-SD M4 0.7 20 5.5 4 3 1.5 20 2.2 216.02 CAD Cart
SVSS-M4-25-SD M4 0.7 25 5.5 4 3 1.5 20 2.6 240.01 CAD Cart
SVSS-M5-8-SD M5 0.8 8 7 4.5 4 1.5 10 2.1 82.13 CAD Cart
SVSS-M5-10-SD M5 0.8 10 7 4.5 4 1.5 10 2.3 86.08 CAD Cart
SVSS-M5-12-SD M5 0.8 12 7 4.5 4 1.5 10 2.6 91.90 CAD Cart
SVSS-M5-16-SD M5 0.8 16 7 4.5 4 1.5 10 3.1 102.36 CAD Cart
SVSS-M5-20-SD M5 0.8 20 7 4.5 4 1.5 10 3.6 110.94 CAD Cart
SVSS-M5-25-SD M5 0.8 25 7 4.5 4 1.5 10 4.2 123.61 CAD Cart
SVSS-M6-8-SD M6 1 8 8.5 5.5 5 2 10 3.4 86.76 CAD Cart
SVSS-M6-10-SD M6 1 10 8.5 5.5 5 2 10 3.7 89.51 CAD Cart
SVSS-M6-12-SD M6 1 12 8.5 5.5 5 2 10 4.1 93.61 CAD Cart
SVSS-M6-16-SD M6 1 16 8.5 5.5 5 2 10 4.8 101.68 CAD Cart
SVSS-M6-20-SD M6 1 20 8.5 5.5 5 2 10 5.5 108.70 CAD Cart
SVSS-M6-25-SD M6 1 25 8.5 5.5 5 2 10 6.3 120.71 CAD Cart
SVSS-M6-30-SD M6 1 30 8.5 5.5 5 2 10 7.2 130.65 CAD Cart
SVSS-M8-10-SD M8 1.25 10 11 7.5 6 2 10 7.8 102.88 CAD Cart
SVSS-M8-12-SD M8 1.25 12 11 7.5 6 2 10 8.4 107.51 CAD Cart
SVSS-M8-16-SD M8 1.25 16 11 7.5 6 2 10 9.7 115.57 CAD Cart
SVSS-M8-20-SD M8 1.25 20 11 7.5 6 2 10 11 124.13 CAD Cart
SVSS-M8-25-SD M8 1.25 25 11 7.5 6 2 10 13 136.82 CAD Cart
SVSS-M8-30-SD M8 1.25 30 11 7.5 6 2 10 14 147.97 CAD Cart
SVSS-M8-35-SD M8 1.25 35 11 7.5 6 2 10 16 161.67 CAD Cart
SVSS-M10-16-SD M10 1.5 16 13.5 9.5 8 3 5 17 76.82 CAD Cart
SVSS-M10-20-SD M10 1.5 20 13.5 9.5 8 3 5 19 78.71 CAD Cart
SVSS-M10-25-SD M10 1.5 25 13.5 9.5 8 3 5 21 85.05 CAD Cart
SVSS-M10-30-SD M10 1.5 30 13.5 9.5 8 3 5 24 91.90 CAD Cart
SVSS-M10-35-SD M10 1.5 35 13.5 9.5 8 3 5 26 99.11 CAD Cart
SVSS-M10-40-SD M10 1.5 40 13.5 9.5 8 3 5 29 104.93 CAD Cart
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
SVSS-SD
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSS-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VF

SVSS-SDVented Socket Head Cap Screws with Small Head

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SVSS-SDVented Socket Head Cap Screws with Small Head


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSS-SDVented Socket Head Cap Screws with Small Head

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSS-M2-SD 3 2.07
SVSS-M2.5-SD 3.8 3.39
SVSS-M3-SD 4.5 5.03
SVSS-M4-SD 5.5 8.78
SVSS-M5-SD 7 14.2
SVSS-M6-SD 8.5 20.1
SVSS-M8-SD 11 36.6
SVSS-M10-SD 13.5 58

Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VF

SVSS-SDVented Socket Head Cap Screws with Small Head


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)