Vented Screws / Vacuum Screws

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select characteristics/functionLightweight
Image Vented Socket Head Cap Screws - Titanium Washers with Vent Groove - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Screws - Aluminum Vented Cross Recessed Flat Head Machine Screws - Titanium Vented Cross Recessed Pand Head Machine Screws - Titanium Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Vented Socket Head Cap Screws - Titanium Washers with Vent Groove - Titanium Vented Socket Head Cap Screws with Ultra Low Profile - Titanium Vented Socket Head Cap Screws with Small Head - Titanium Vented Socket Head Cap Screws with Ultra Low Profile & Small Head - Titanium Vented Socket Head Cap Screws - Aluminum Vented Cross Recessed Flat Head Machine Screws - Titanium Vented Cross Recessed Pand Head Machine Screws - Titanium Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SVST SWAT-VF SVSHT SVST-SD SVSHT-SD SVSA SVFT SVPT SNSI1T
Feature Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Nonmagnetic
Lightweight
Sapce-Saving
Ultra Low Profile
Nonmagnetic
Chemical Resistance
Small Head
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Special Low Profile
Small Head
Space-saving
Lightweight
Non-magnetic
Chemical Resistance
Lightweight
Lightweight Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Captive Washers
I=1
Material Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium A5056 Grade 2 Titanium Grade 2 Titanium Grade 2 Titanium
Surface Treatment Special Chemical Polishing - Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing - Special Chemical Polishing Special Chemical Polishing Special Chemical Polishing
Thread Size M3 ~ M5 M3 ~ M5 M3 ~ M6 M3 ~ M5 M3 ~ M6 M3 ~ M8 M3 ~ M4 M3 ~ M5 M3 ~ M6
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVST-M3 SVST-M4 SVST-M5 SWAT-3-VF SWAT-4-VF SWAT-5-VF SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 SVST-M3-SD SVST-M4-SD SVST-M5-SD SVSHT-M3-SD SVSHT-M4-SD SVSHT-M5-SD SVSHT-M6-SD SVSA-M3 SVSA-M4 SVSA-M5 SVSA-M6 SVSA-M8 SVFT-M3 SVFT-M4 SVPT-M3 SVPT-M4 SVPT-M5 SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6
Image Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SNSI3T
Feature Captive Washers
I=3
Material Grade 2 Titanium
Surface Treatment Special Chemical Polishing
Thread Size M3 ~ M6
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6