Vented Screws / Vacuum Screws
Order Online - Exclusive to U.S., Canada & Mexico
-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.
-Many special screw specifications that typically require custom manufacturing elsewhere are available as standard items from NBK.
They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.

Selection Conditions
- Select Thread Size (Metric thread)M10
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Vented Clamping Set Screws | Cover Caps | Cover Caps |
| Part Number | SCSS-M10-20-VR | SCSS-M10-25-VR | SCSS-M10-35-VR | SCSS-M10-16-VF | SCSS-M10-20-VF | SCSS-M10-25-VF | SCSS-M10-35-VF | SCAP-6-AL | SCAP-6-CE |
| Feature | For Fixing Full Ball |
For Fixing Full Ball |
For Fixing Full Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
For Fixing Flat Ball |
Low Outgas Corrosion Resistance |
Heat Resistance Chemical Resistance Electrical Insulation |
| Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | A5056 | Al2O3 (Alumina 99.5%) |
| Surface Treatment | - | - | - | - | - | - | - | - | - |
| Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SCSS-M10-20-VR | SCSS-M10-25-VR | SCSS-M10-35-VR | SCSS-M10-16-VF | SCSS-M10-20-VF | SCSS-M10-25-VF | SCSS-M10-35-VF | SCAP-6-AL | SCAP-6-CE |
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Cover Caps - PTFE | Socket Head Cap Screws for Cover Caps | Hex Socket Head Cap Screws - Super Black | Hex Socket Head Cap Screws - Low Temperature Black Chrome | |||||
| Part Number | SCAP-6-PT | SNCPS-M10 | SNSS-M10-BK | SNSS-M10-RY | |||||
| Feature | Chemical Resistance | For Cover Caps | Reflection Resistance Corrosion Resistance |
Chemical Resistance Reflection Resistance Seizing Prevention |
|||||
| Material | PTFE (Polytetrafluoroethylene) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | |||||
| Surface Treatment | - | - | Stainless Steel Black | Low temperature black chrome treatment | |||||
| Thread Size | M10 | M10 | M10 | M10 | |||||
| Operating Temperature (℃) | - | - | - | - | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | SCAP-6-PT | SNCPS-M10-20 SNCPS-M10-25 SNCPS-M10-30 SNCPS-M10-35 SNCPS-M10-40 | SNSS-M10-20-BK SNSS-M10-25-BK SNSS-M10-30-BK SNSS-M10-35-BK SNSS-M10-40-BK | SNSS-M10-20-RY SNSS-M10-25-RY SNSS-M10-30-RY SNSS-M10-35-RY SNSS-M10-40-RY |