• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SSC-SVSS/Vented Socket Head Cap Captive Screws

  • Vacuum
  • Cleanroom Specification
  • LowOutgas
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SVSSVented Socket Head Cap Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc d max. Max. Tightening
Torque*1 (N・m)
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-SVSS-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 1.2 0.75 0.8 4.98 CAD Cart
SSC-SVSS-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 1.2 0.75 0.88 5.33 CAD Cart
SSC-SVSS-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 1.2 0.75 0.96 5.67 CAD Cart
SSC-SVSS-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 0.75 1.2 6.19 CAD Cart
SSC-SVSS-M4-10 M4 0.7 10 5 7 4 3 3 1.5 1.8 1.8 5.67 CAD Cart
SSC-SVSS-M4-12 M4 0.7 12 5 7 4 3 3 1.5 1.8 2 5.83 CAD Cart
SSC-SVSS-M4-16 M4 0.7 16 5 7 4 3 3 1.5 1.8 2.3 6.69 CAD Cart
SSC-SVSS-M4-20 M4 0.7 20 5 7 4 3 3 1.5 1.8 2.7 6.87 CAD Cart
SSC-SVSS-M5-12 M5 0.8 12 6 9 5 4 3.9 1.5 4.8 3 6.69 CAD Cart
SSC-SVSS-M5-16 M5 0.8 16 6 9 5 4 3.9 1.5 4.8 3.5 6.87 CAD Cart
SSC-SVSS-M5-20 M5 0.8 20 6 9 5 4 3.9 1.5 4.8 4 7.39 CAD Cart
SSC-SVSS-M5-25 M5 0.8 25 6 9 5 4 3.9 1.5 4.8 4.8 8.41 CAD Cart
SSC-SVSS-M6-12 M6 1 12 8 10 6 5 4.5 2 7.2 5.1 6.87 CAD Cart
SSC-SVSS-M6-16 M6 1 16 8 10 6 5 4.5 2 7.2 5.8 7.39 CAD Cart
SSC-SVSS-M6-20 M6 1 20 8 10 6 5 4.5 2 7.2 6.5 8.41 CAD Cart
SSC-SVSS-M6-25 M6 1 25 8 10 6 5 4.5 2 7.2 7.6 8.93 CAD Cart
SSC-SVSS-M6-30 M6 1 30 8 10 6 5 4.5 2 7.2 8.3 9.27 CAD Cart
SSC-SVSS-M8-16 M8 1.25 16 10 13 8 6 6.3 2 21 12 8.58 CAD Cart
SSC-SVSS-M8-20 M8 1.25 20 10 13 8 6 6.3 2 21 13 9.27 CAD Cart
SSC-SVSS-M8-25 M8 1.25 25 10 13 8 6 6.3 2 21 15 10.12 CAD Cart
SSC-SVSS-M8-30 M8 1.25 30 10 13 8 6 6.3 2 21 17 10.47 CAD Cart
SSC-SVSS-M8-35 M8 1.25 35 10 13 8 6 6.3 2 21 19 11.50 CAD Cart
SSC-SVSS-M8-40 M8 1.25 40 10 13 8 6 6.3 2 21 21 12.18 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SSC-SVSS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment / Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Captive screws with ventilation hole.
  • Hex socket head cap screw type.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SSC-SVSS, and gas trapped in the cover is released through SWAS-VF.SWAS-VF

SSC-SVSSVented Socket Head Cap Captive Screws


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SVSS thread part through it. Even when the screw is removed from the frame, SSC-SVSS does not fall out of the cover because the SSC-SVSS thread part catches on the cover screw hole.

SSC-SVSSVented Socket Head Cap Captive Screws


Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VF

SSC-SVSSVented Socket Head Cap Captive Screws


Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)