• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SVFSS-PC/Vented Flanged Socket Head Cap Screws – Specialized Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • Easy to Use
  • LowOutgas

Dimension Drawing

SVFSS-PCVented Flanged Socket Head Cap Screws – Specialized Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 d max. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SVFSS-M4-6-PC M4 0.7 6 9 7 4 Full Thread 3 2 0.8 1.5 20 1.5 135.45 CAD Cart
SVFSS-M4-8-PC M4 0.7 8 9 7 4 Full Thread 3 2 0.8 1.5 20 1.7 142.31 CAD Cart
SVFSS-M4-10-PC M4 0.7 10 9 7 4 Full Thread 3 2 0.8 1.5 20 1.8 147.45 CAD Cart
SVFSS-M4-12-PC M4 0.7 12 9 7 4 Full Thread 3 2 0.8 1.5 20 2 154.31 CAD Cart
SVFSS-M4-16-PC M4 0.7 16 9 7 4 Full Thread 3 2 0.8 1.5 20 2.2 176.60 CAD Cart
SVFSS-M4-20-PC M4 0.7 20 9 7 4 Full Thread 3 2 0.8 1.5 20 2.6 198.88 CAD Cart
SVFSS-M5-8-PC M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 1.5 20 2.9 147.45 CAD Cart
SVFSS-M5-10-PC M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.2 154.31 CAD Cart
SVFSS-M5-12-PC M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.4 173.17 CAD Cart
SVFSS-M5-16-PC M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 1.5 20 3.9 185.17 CAD Cart
SVFSS-M5-20-PC M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 1.5 20 4.4 207.46 CAD Cart
SVFSS-M5-25-PC M5 0.8 25 11 8.5 5 16 4 2.5 1 1.5 20 5.2 238.32 CAD Cart
SVFSS-M6-10-PC M6 1 10 12.5 10 6 Full Thread 5 3 1.6 2 20 4.9 173.17 CAD Cart
SVFSS-M6-12-PC M6 1 12 12.5 10 6 Full Thread 5 3 1.6 2 20 5.3 180.03 CAD Cart
SVFSS-M6-16-PC M6 1 16 12.5 10 6 Full Thread 5 3 1.6 2 20 6 192.03 CAD Cart
SVFSS-M6-20-PC M6 1 20 12.5 10 6 Full Thread 5 3 1.6 2 20 6.6 216.03 CAD Cart
SVFSS-M6-25-PC M6 1 25 12.5 10 6 Full Thread 5 3 1.6 2 20 7.5 231.47 CAD Cart
SVFSS-M8-12-PC M8 1.25 12 17 13 8 Full Thread 6 4 1.6 2 10 11 106.31 CAD Cart
SVFSS-M8-16-PC M8 1.25 16 17 13 8 Full Thread 6 4 1.6 2 10 13 111.45 CAD Cart
SVFSS-M8-20-PC M8 1.25 20 17 13 8 Full Thread 6 4 1.6 2 10 14 121.74 CAD Cart
SVFSS-M8-25-PC M8 1.25 25 17 13 8 Full Thread 6 4 1.6 2 10 15 137.16 CAD Cart
SVFSS-M8-30-PC M8 1.25 30 17 13 8 Full Thread 6 4 1.6 2 10 17 147.45 CAD Cart
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
SVFSS-PC
Main Body SUSXM7 (Equivalent to SUS304)
Special Chemical Polishing
Strength Class A2-70

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom washing/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.

Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)