Specs/CAD
Unit : mm
| Part Number | A | M*1 | d | W | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| DFR-75-AF-M4 | 75 | 4 | 5 | 90 | 10 | 630 | 38.23 | CAD | Cart |
| DFR-75-AF-M5 | 75 | 5 | 6 | 90 | 10 | 630 | 38.23 | CAD | Cart |
| DFR-75-AF-M6 | 75 | 6 | 7 | 90 | 10 | 630 | 38.23 | CAD | Cart |
| DFR-75-AF-M8 | 75 | 8 | 9 | 90 | 10 | 630 | 38.23 | CAD | Cart |
| DFR-100-AF-M4 | 100 | 4 | 5 | 115 | 10 | 735 | 40.44 | CAD | Cart |
| DFR-100-AF-M5 | 100 | 5 | 6 | 115 | 10 | 735 | 40.44 | CAD | Cart |
| DFR-100-AF-M6 | 100 | 6 | 7 | 115 | 10 | 735 | 40.44 | CAD | Cart |
| DFR-100-AF-M8 | 100 | 8 | 9 | 115 | 10 | 735 | 40.44 | CAD | Cart |
*1: Mounting bolts are not supplied.
Structure

Material/Finish
| DFR-AF | DFR-AA/DFR-PB | |
|---|---|---|
| Plate for display | SPHC Cation Painting |
|
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Anodized |
Characteristics
- A type to fix the display completely.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFR-AF
For aluminum frame end mounting ----DFR-AA
For round pipe ----DFR-PB - The plate for display alone can be purchased separately.