Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | d | H | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| GTFS-18-M5 | 18 | M5 | 0.8 | 10 | 12 | 50 | 13 | 4.37 | CAD | Cart |
| GTFS-19-M6 | 19 | M6 | 1 | 12 | 13 | 65 | 19 | 6.07 | CAD | Cart |
| GTFS-24-M8 | 24 | M8 | 1.25 | 16 | 17 | 80 | 30 | 7.88 | CAD | Cart |
| GTFS-24-M10 | 24 | M10 | 1.5 | 20 | 17 | 80 | 43 | 10.18 | CAD | Cart |
| GTFS-28-M10 | 28 | M10 | 1.5 | 20 | 20 | 95 | 58 | 11.04 | CAD | Cart |
Material/Finish
| GTFS Female Screw | |
|---|---|
| Grip Part | Nylon 6 (Black) |
| Thread Part | SUS303 |
Characteristics
- The thread parts made of steel and stainless steel are standardized.
- The grip and screw are integrally-molded by insert. This enhances the thread part durability.
-
Screw type (male / female) and thread part material can be selected by a product code.
GTM----Male screw / made of steel
GTMS----Male screw / made of stainless steel
GTF----Female screw / made of steel
GTFS----Female screw / made of stainless steel