Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | s | d | R | Lr | f | P | M1(Coarse) Nominal of Thread |
Pitch | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HAK-40-R8-SG | M6 | 1 | 40 | 25 | 12 | 13 | 22 | 8 | 15 | 6.5 | 14.5 | M5 | 0.8 | 45 | SG | 21.55 | CAD | Cart |
| HAK-40-R8 | M6 | 1 | 40 | 25 | 12 | 13 | 22 | 8 | 15 | 6.5 | 14.5 | M5 | 0.8 | 45 | BK | 21.55 | CAD | Cart |
| HAK-50-R10-SG | M6 | 1 | 50 | 28 | 13 | 15 | 27 | 10 | 18 | 7.5 | 17 | M5 | 0.8 | 77 | SG | 28.21 | CAD | Cart |
| HAK-50-R10 | M6 | 1 | 50 | 28 | 13 | 15 | 27 | 10 | 18 | 7.5 | 17 | M5 | 0.8 | 77 | BK | 28.21 | CAD | Cart |
| HAK-63-R12-SG | M6 | 1 | 63 | 32 | 14 | 18 | 35 | 12 | 22 | 9 | 23 | M5 | 0.8 | 146 | SG | 41.63 | CAD | Cart |
| HAK-63-R12 | M6 | 1 | 63 | 32 | 14 | 18 | 35 | 12 | 22 | 9 | 23 | M5 | 0.8 | 146 | BK | 41.63 | CAD | Cart |
| HAK-80-R16-SG | M6 | 1 | 80 | 40 | 15 | 25 | 45 | 16 | 28 | 12.5 | 30 | M6 | 1 | 264 | SG | 61.59 | CAD | Cart |
| HAK-80-R16 | M6 | 1 | 80 | 40 | 15 | 25 | 45 | 16 | 28 | 12.5 | 30 | M6 | 1 | 264 | BK | 61.59 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| HAK | |
|---|---|
| Main body | A5056 Anodized (Various Color) |
Characteristics
- Mini handwheel made of aluminum alloy
- Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
| Product Code | Bore Type | Grip Mounting Hole | Finger Hole |
|---|---|---|---|
| HAK | Pilot Hole | Yes | No |
| HAK-N | Pilot Hole | No | No |
| HAK-FH | Pilot Hole | No | Yes |
| HAK-R | Reamer Bore | Yes | No |
| HAK-R-N | Reamer Bore | No | No |
| HAK-R-FH | Reamer Bore | No | Yes |
- There are two color variations. They can be selected by the end symbol of the part number.
No end symbol----Black
End Symbol SG----Silver gray - There is no grip supplied with this product. Order a grip separately. ⇒Grips