Specs/CAD
Unit : mm
| Part Number | D | H | A | s | d | L | E | Mass (g) |
Number of Spokes | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HSM-80-N | 80 | 28.5 | 8.5 | 20 | 26 | 17 | 12 | 260 | 2 | 56.16 | CAD | Cart |
| HSM-100-N | 100 | 30.5 | 8.5 | 22 | 26 | 18 | 13 | 320 | 2 | 74.02 | CAD | Cart |
| HSM-125-N | 125 | 34.5 | 8.5 | 26 | 32 | 20 | 15 | 500 | 2 | 93.47 | CAD | Cart |
| HSM-160-N | 160 | 42.8 | 10.8 | 32 | 36 | 24 | 18 | 900 | 2 | 151.93 | CAD | Cart |
| HSM-200-N | 200 | 43 | 12 | 31 | 42 | 24 | 19 | 1300 | 2 | 208.29 | CAD | Cart |
| HSM-250-N | 250 | 54 | 14 | 40 | 50 | 34 | 20 | 2400 | 3 | 395.34 | CAD | Cart |
Material/Finish
| HSM | |
|---|---|
| Main body | SCS13 (Equivalent to SUS304) |
Characteristics
- Standard model with a stainless steel handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HSM----With grip mounting hole
HSM-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips