• Hexagonpost

SPA-HA/Plastic Hexagonal Standoffs - RENY

Dimension Drawing

SPA-HAPlastic Hexagonal Standoffs - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
8
10
15
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SPA-M3-8-HA M3 0.5 8 5.5 6 10 0.31 6.01 CAD Cart
SPA-M3-10-HA M3 0.5 10 5.5 6 10 0.4 6.74 CAD Cart
SPA-M3-15-HA M3 0.5 15 5.5 6 10 0.62 7.42 CAD Cart
SPA-M3-20-HA M3 0.5 20 5.5 6 10 0.83 7.98 CAD Cart
SPA-M3-8-HA(100) M3 0.5 8 5.5 6 100 0.31 37.13 CAD Cart
SPA-M3-10-HA(100) M3 0.5 10 5.5 6 100 0.4 41.25 CAD Cart
SPA-M3-15-HA(100) M3 0.5 15 5.5 6 100 0.62 45.38 CAD Cart
SPA-M3-20-HA(100) M3 0.5 20 5.5 6 100 0.83 49.50 CAD Cart
SPA-M4-8-HA M4 0.7 8 6 6 10 0.49 11.88 CAD Cart
SPA-M4-10-HA M4 0.7 10 6 6 10 0.63 11.96 CAD Cart
SPA-M4-15-HA M4 0.7 15 6 6 10 0.96 12.73 CAD Cart
SPA-M4-20-HA M4 0.7 20 6 6 10 1.3 13.40 CAD Cart
SPA-M4-8-HA(100) M4 0.7 8 6 6 100 0.49 74.25 CAD Cart
SPA-M4-10-HA(100) M4 0.7 10 6 6 100 0.63 75.63 CAD Cart
SPA-M4-15-HA(100) M4 0.7 15 6 6 100 0.96 78.38 CAD Cart
SPA-M4-20-HA(100) M4 0.7 20 6 6 100 1.3 82.50 CAD Cart
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
SPA-HA
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Characteristics

  • RENYTM hexagon posts.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements