Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHBS-M3-15 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 15 | 2.9 | 6.04 | CAD | Cart |
| SHBS-M3-20 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 20 | 4.1 | 6.04 | CAD | Cart |
| SHBS-M3-25 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 25 | 5.3 | 6.04 | CAD | Cart |
| SHBS-M3-30 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 30 | 6.6 | 6.04 | CAD | Cart |
| SHBS-M3-35 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 35 | 7.8 | 6.04 | CAD | Cart |
| SHBS-M3-40 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 40 | 9 | 6.04 | CAD | Cart |
| SHBS-M4-20 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 20 | 5 | 6.57 | CAD | Cart |
| SHBS-M4-25 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 25 | 6.7 | 6.57 | CAD | Cart |
| SHBS-M4-30 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 30 | 8.3 | 6.57 | CAD | Cart |
| SHBS-M4-35 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 35 | 10 | 6.57 | CAD | Cart |
| SHBS-M4-40 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 40 | 11.7 | 6.57 | CAD | Cart |
| SHBS-M4-45 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 45 | 13.3 | 6.57 | CAD | Cart |
| SHBS-M4-50 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 50 | 15 | 6.57 | CAD | Cart |
| SHBS-M4-60 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 60 | 18.3 | 7.28 | CAD | Cart |
| SHBS-M4-70 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 70 | 21.7 | 7.28 | CAD | Cart |
| SHBS-M4-80 | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 80 | 25 | 7.28 | CAD | Cart |
| SHBS-M5-20 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 20 | 5.5 | 6.75 | CAD | Cart |
| SHBS-M5-25 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 25 | 7.7 | 6.75 | CAD | Cart |
| SHBS-M5-30 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 30 | 9.8 | 6.75 | CAD | Cart |
| SHBS-M5-35 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 35 | 12 | 6.75 | CAD | Cart |
| SHBS-M5-40 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 40 | 14 | 6.75 | CAD | Cart |
| SHBS-M5-45 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 45 | 16.3 | 6.75 | CAD | Cart |
| SHBS-M5-50 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 50 | 18.4 | 6.75 | CAD | Cart |
| SHBS-M5-60 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 60 | 22.8 | 7.41 | CAD | Cart |
| SHBS-M5-70 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 70 | 27.1 | 7.41 | CAD | Cart |
| SHBS-M5-80 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 80 | 31.4 | 7.41 | CAD | Cart |
| SHBS-M5-90 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 90 | 35.7 | 7.41 | CAD | Cart |
| SHBS-M5-100 | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 100 | 40 | 7.41 | CAD | Cart |
| SHBS-M6-25 | M6 | 1 | 10 | 11.5 | 12 | 12 | 25 | 11 | 8.47 | CAD | Cart |
| SHBS-M6-30 | M6 | 1 | 10 | 11.5 | 12 | 12 | 30 | 14.5 | 8.47 | CAD | Cart |
| SHBS-M6-35 | M6 | 1 | 10 | 11.5 | 12 | 12 | 35 | 18 | 8.47 | CAD | Cart |
| SHBS-M6-40 | M6 | 1 | 10 | 11.5 | 12 | 12 | 40 | 21.4 | 8.47 | CAD | Cart |
| SHBS-M6-45 | M6 | 1 | 10 | 11.5 | 12 | 12 | 45 | 25 | 8.47 | CAD | Cart |
| SHBS-M6-50 | M6 | 1 | 10 | 11.5 | 12 | 12 | 50 | 28.4 | 8.47 | CAD | Cart |
| SHBS-M6-60 | M6 | 1 | 10 | 11.5 | 12 | 12 | 60 | 35.4 | 9.74 | CAD | Cart |
| SHBS-M6-70 | M6 | 1 | 10 | 11.5 | 12 | 12 | 70 | 42.3 | 9.74 | CAD | Cart |
| SHBS-M6-80 | M6 | 1 | 10 | 11.5 | 12 | 12 | 80 | 49.3 | 9.74 | CAD | Cart |
| SHBS-M6-90 | M6 | 1 | 10 | 11.5 | 12 | 12 | 90 | 56.2 | 9.74 | CAD | Cart |
| SHBS-M6-100 | M6 | 1 | 10 | 11.5 | 12 | 12 | 100 | 63.2 | 9.90 | CAD | Cart |
| SHBS-M6-120 | M6 | 1 | 10 | 11.5 | 12 | 12 | 120 | 77 | 10.61 | CAD | Cart |
| SHBS-M6-150 | M6 | 1 | 10 | 11.5 | 12 | 12 | 150 | 98 | 11.51 | CAD | Cart |
| SHBS-M8-35 | M8 | 1.25 | 13 | 15 | 16 | 16 | 35 | 27 | 9.90 | CAD | Cart |
| SHBS-M8-40 | M8 | 1.25 | 13 | 15 | 16 | 16 | 40 | 33 | 9.90 | CAD | Cart |
| SHBS-M8-45 | M8 | 1.25 | 13 | 15 | 16 | 16 | 45 | 39.3 | 9.99 | CAD | Cart |
| SHBS-M8-50 | M8 | 1.25 | 13 | 15 | 16 | 16 | 50 | 45.4 | 9.99 | CAD | Cart |
| SHBS-M8-60 | M8 | 1.25 | 13 | 15 | 16 | 16 | 60 | 57.7 | 10.99 | CAD | Cart |
| SHBS-M8-70 | M8 | 1.25 | 13 | 15 | 16 | 16 | 70 | 70 | 10.99 | CAD | Cart |
| SHBS-M8-80 | M8 | 1.25 | 13 | 15 | 16 | 16 | 80 | 82.2 | 11.51 | CAD | Cart |
| SHBS-M8-90 | M8 | 1.25 | 13 | 15 | 16 | 16 | 90 | 94.4 | 12.09 | CAD | Cart |
| SHBS-M8-100 | M8 | 1.25 | 13 | 15 | 16 | 16 | 100 | 106.7 | 12.86 | CAD | Cart |
| SHBS-M8-120 | M8 | 1.25 | 13 | 15 | 16 | 16 | 120 | 131.2 | 14.71 | CAD | Cart |
| SHBS-M8-150 | M8 | 1.25 | 13 | 15 | 16 | 16 | 150 | 168 | 16.11 | CAD | Cart |
Material/Finish
| SHBS Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
Characteristics
- Hexagon post for both-side female screw.