Specs/CAD
Unit : mm
| Part Number | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|
| RNCL-R18 | 18 | 136 | 50.90 | CAD | Cart |
| RNCL-R20 | 20 | 125 | 50.90 | CAD | Cart |
| RNCL-R22 | 22 | 112 | 50.90 | CAD | Cart |
| RNCL-R24 | 24 | 98 | 50.90 | CAD | Cart |
| RNCL-R25 | 25 | 90 | 50.90 | CAD | Cart |
| RNCL-R26 | 26 | 83 | 50.90 | CAD | Cart |
With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.
Material/Finish
| RNCL-R | |
|---|---|
| Main unit | S45C Ferrosoferric Oxide Film (Black) |
Characteristics
- Digicollar bore diameter collar.
- Digicollar bore diameter can be changed to match the rotation shaft.
- All products are provided with hex socket set screws.
- Keys are not supplied. Use the key provided with the main body of the Digicollar.
RNCL-R Bore Diameter Collar (Optional)

| RNCL-R | |
|---|---|
| Main body | S45C Ferrosoferric Oxide Film (Black) |
Dimensions
Unit : mm
| Part Number | d | Mass (g) |
|---|---|---|
| RNCL-R18 | 18 | 136 |
| RNCL-R20 | 20 | 125 |
| RNCL-R22 | 22 | 112 |
| RNCL-R24 | 24 | 98 |
| RNCL-R25 | 25 | 90 |
| RNCL-R26 | 26 | 83 |
With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.